
Roll over image to zoom in

13977
Number of 18 mm modules per row:
Environmental Data
Total lifecycle Carbon footprint
4
Use Better
Packaging made with recycled cardboard
No
Use Again
Recyclability potential, in %
86
Take-back
No
This Kaedra weatherproof enclosure is a surface mounted mini enclosure for modular device. It is composed of 1 row of 6 modules of 18mm. It can accomodate all types of modular switchgear. This enclosure is dedicated to indoor and outdoor waterproof installation. The IP degree of protection is IP65. It is provided with a transparent green door. The colour of the enclosure is light grey (RAL 7035). It is intended for installation in residential, small buildings and industry. The cables can enter by the top or the bottom of the enclosure via 3 pre-cutouts. It is equipped with a back plate and a front cover with notch. It is provided with DIN rail. There are no terminal block and no terminal block support. A marking kit are also delivered within the product. The electrical insulation class is class II (double insulated). The overvoltage category is class II. The dissipated power is 11W. The In rated current is up to 63A. This product complies with IEC 61439-3 standard. The dimensions are (W) 159mm x (H) 200mm x (D) 112mm. The material is a self-extinguishing polymer material. Its resistance to flames and to abnormal heat is 650°C as per IEC 60695-2-1. It is ultraviolet resistant. The IK degree of protection is IK09. The operating temperature is -25°C to 60°C.
Range | Mureva |
---|---|
Product name | Mureva Enclosure |
Product or component type | Weatherproof enclosure |
enclosure type | Mini enclosure for modular device |
Mounting plate description | Slotted |
Enclosure mounting | Surface |
---|---|
9 mm pitches | 12 |
Number of 18 mm modules per row | 6 |
Total number of 18 mm modules | 6 |
Number of horizontal rows | 1 |
Electrical insulation class | Double insulation Class II |
Provided equipment | 1 marking kit |
Type of front cover | Transparent |
Power dissipation in W | 11 W |
[In] rated current | 63 A |
Type of rail | DIN |
Number of pre-cutouts PG ISO | 3 |
Locking options description | Optional keylock |
Enclosure material | Self-extinguishing polymer |
Width | 159 mm |
Height | 200 mm |
Depth | 112 mm |
Internal depth | 56 mm |
Colour | Door: transparent green Enclosure: light grey (RAL 7035) |
Standards | IEC 60670-1 IEC 60670-24 EN 50262 IEC 60695-2-1 |
---|---|
Fire resistance | 650 °C conforming to IEC 60695-2-1 |
IP degree of protection | IP65 conforming to IEC 60529 |
IK degree of protection | IK09 conforming to EN 50102 |
Environmental characteristics (UV) | UV resistant: class 3 conforming to ISO 4582:2010 Ultraviolet degradation test conforming to ISO 4892-2:2013 |
Overvoltage category | II |
Ambient air temperature for operation | -25…60 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 11.15 cm |
Package 1 Width | 16 cm |
Package 1 Length | 20 cm |
Package 1 Weight | 515 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 7 |
Package 2 Height | 34 cm |
Package 2 Width | 22 cm |
Package 2 Length | 41 cm |
Package 2 Weight | 4.015 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 168 |
Package 3 Height | 80 cm |
Package 3 Width | 80 cm |
Package 3 Length | 120 cm |
Package 3 Weight | 108.36 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
4
Environmental Disclosure
Use Better
Average percentage of recycled plastic content
25 %
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
5036b720-908f-495f-9f9e-e215274e05b0
REACh Regulation
Halogen-free status
Halogen free product
Use Again
Recyclability potential, in %
86
End of life manual availability
No need of specific recycling operations
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.