

16306
Discontinued on:22 Apr 2024
16306 has not been replaced. Please contact your customer care centre for more information.
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
This Acti9 Combi SPU is a ciruit breaker with integrated overvoltage protection. It is a 3+N with 1 protected pole and the In rated current is 32A. It protects against atmospheric overvoltages: flow of transient voltage surges to earth, whilst ensuring continuity of service. The C60 circuit breaker associated protect against continuous overvoltages: overloads and short-circuits This Combi SPU is compatible with TT earthing system. It is mainly used in the residential and small tertiary sectors. Type 2 surge arresters are tested with an 8/20 μs impulse current wave. The Imax maximum discharge current is 20kA. The In nominal discharge current is 5kA. The Uc maximum continuous operating voltage in differential mode (between phase and neutral) is 340VAC. The Uc maximum continuous operating voltage in common mode is 260VAC between neutral and earth. The Up voltage protection level in differential mode (between phase and neutral) is below or equal to 1.1kV. The Up Voltage protection level in common mode is below or equal to 1.5kV between neutral and earth. The Un rated service voltage is 230VAC. The operating frequency is 50Hz or 60Hz. The dimensions are (W) 198mm x (H) 98mm x (D) 78.5mm. The width in 9mm pitches is 10. The weight is 1.1kg. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to 60°C. This product complies with IEC 61643-11: 2011 T2 and EN 61643-11: 2012 Type 2, IEC 60898 and IEC 60947-2
range of product | Acti9 |
---|---|
Device short name | Combi SPU |
Product name | Acti9 Combi SPU |
Product or component type | Circuit breaker with integrated overvoltage protection |
Device application | Distribution |
Poles description | 3P + N |
Number of protected poles | 3 |
Neutral position | Left |
[In] rated current | 32 A |
Network type | AC |
Trip unit technology | Thermal-magnetic |
Curve code | C |
Breaking capacity | 6 kA Icu |
Control type | Toggle |
Mounting mode | Fixed |
Mounting support | DIN rail |
Standards | EN 50550 IEC 60898 IEC 61643-1 IEC 60947-2 EN 61643-11 |
Quality labels | CE |
9 mm pitches | 22 |
Height | 98 mm |
Width | 198 mm |
Depth | 78.5 mm |
Net weight | 1.1 kg |
Colour | White |
Mechanical durability | 20000 cycles |
Electrical durability | 1500 cycles |
Ambient air temperature for operation | -25…60 °C |
Response time | < 25 ns |
Connections - terminals | Tunnel type terminal (PE) 4…25 mm² rigid Tunnel type terminal (PE) 4…16 mm² flexible Tunnel type terminal (L/N) 10…25 mm² rigid Tunnel type terminal (L/N) 10…25 mm² flexible |
Tightening torque | 2 N.m PE 3.5 N.m L/N |
Network frequency | 50/60 Hz |
---|---|
[Ue] rated operational voltage | 230/400 V AC 50/60 Hz |
[Uc] maximum continuous operating voltage | Common mode: 260 V AC N/PE Differential mode: 340 V AC L/N |
Maximum [Up] voltage protection level | Common mode <1.5 kV type 2 N/PE Differential mode <1.1 kV type 2 L/N |
Nominal discharge current | 5 kA |
Maximum discharge current | 20 kA |
Threshold tripping voltage | 255 V |
Local signalling | Surge arrester indication: LED (green/red) Voltage release indication: flag (white/red) |
Contact position indicator | Yes |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.3 cm |
Package 1 Width | 10.5 cm |
Package 1 Length | 21.0 cm |
Package 1 Weight | 1.17 kg |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 9 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 10.883 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Compliant with Exemptions
SCIP Number
B941cb8b-2d5a-4555-85dd-a58bffe43998
REACh Regulation
Use Again
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.