
Roll over image to zoom in

17400
range of product | Multi9 |
---|---|
Product or component type | Connector |
Accessory / separate part category | Connection accessory |
Poles description | 1P |
Quantity per set | Set of 2 |
Connections - terminals | Cable connector |
---|---|
Tightening torque | 2 N.m |
Range compatibility | Multi9 Multi9 C60 Multi9 Multi9 C60 C60 UL1077 Multi9 Multi9 C60 C60CTRL Acti 9 Acti9 DT40 Acti 9 Acti9 C60H-DC Acti 9 Acti9 ID Acti 9 Acti9 iSW |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.5 cm |
Package 1 Width | 10 cm |
Package 1 Length | 17 cm |
Package 1 Weight | 35 g |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.