
Roll over image to zoom in

18806
Poles description:
[In] rated current:
Curve code:
Environmental Data
Total lifecycle Carbon footprint
82
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Acti9 NG125L product is a low voltage circuit breaker. It is a 3P circuit breaker with 3 protected poles and 63A In rated current and C tripping curve. The rated short circuit breaking capacity goes up to 100kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 100kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuits against short circuit and overload current. It is suitable for isolation in the industrial sector according to IEC/EN 60947-2 standard. The fault tripping is indicated by a red mechanical state indicator light on the front face of the circuit breaker. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is equal or below 375VDC, 220VAC to 240VAC, 380VAC to 415VAC, 440VAC or 500VAC. The Ui rated insulation voltage is 690VAC. The Uimp rated impulse withstand voltage is 8kV. The operating frequency is 50Hz or 60Hz. It is DIN rail mountable. Its width is 9 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The dimensions are (W) 81mm x (H) 103mm x (D) 81mm. The weight is 0.72kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -30°C to 70°C. The storage temperature is -40°C to 70°C.
Range | Acti9 |
---|---|
Product name | Acti9 NG125 |
Product or component type | Miniature circuit-breaker |
Device short name | NG125L |
Device application | Distribution |
Poles description | 3P |
Number of protected poles | 3 |
[In] rated current | 63 A at 40 °C |
Network type | DC AC |
Trip unit technology | Thermal-magnetic |
Curve code | C |
Breaking capacity | 100 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2 40 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2 50 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2 15 kA Icu at 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 36 kA Icu at <= 375 V DC conforming to EN/IEC 60947-2 |
Utilisation category | Category A conforming to IEC 60947-2 |
Suitability for isolation | Yes conforming to IEC 60947-2 |
Standards | EN/IEC 60947-2 |
Network frequency | 50/60 Hz |
---|---|
[Ue] rated operational voltage | <= 375 V DC 380...415 V AC 50/60 Hz 500 V AC 50/60 Hz 220...240 V AC 50/60 Hz 440 V AC 50/60 Hz |
Magnetic tripping limit | 8 x In +/- 20 % |
[Ics] rated service breaking capacity | 75 kA 75 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz 37.5 kA 75 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz 30 kA 75 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz 11.25 kA 75 % conforming to EN/IEC 60947-2 - 500 V AC 50/60 Hz 50 kA 100 % conforming to EN/IEC 60947-2 - 375 V DC |
[Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 8 kV conforming to EN/IEC 60947-2 |
Contact position indicator | Yes |
Control type | Toggle Manual tripping test |
Local signalling | ON/OFF indication Trip indicator |
Mounting mode | Clip-on |
Mounting position | Vertical |
Mounting support | 35 mm symmetrical DIN rail |
Comb busbar and distribution block compatibility | YES |
9 mm pitches | 9 |
Height | 103 mm |
Depth | 81 mm |
Width | 81 mm |
Net weight | 0.72 kg |
Mechanical durability | 20000 cycles |
Electrical durability | 10000 cycles |
Provision for padlocking | Padlockable |
Locking options description | Integrated padlocking |
Connections - terminals | Tunnel type terminals1.5…50 mm² rigid Tunnel type terminals1…35 mm² flexible |
Wire stripping length | 20 mm |
Tightening torque | 3.5 N.m |
Earth-leakage protection | Separate block |
IP degree of protection | IP20 conforming to IEC 60529 |
---|---|
IK degree of protection | IK05 conforming to EN/IEC 62262 |
Pollution degree | 3 conforming to IEC 60947-2 |
Overvoltage category | IV |
Tropicalisation | 2 conforming to IEC 60068-1 |
Relative humidity | 95 % at 55 °C |
Operating altitude | 2000 m |
Ambient air temperature for operation | -30…70 °C |
Ambient air temperature for storage | -40…70 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.6 cm |
Package 1 Width | 12 cm |
Package 1 Length | 12.7 cm |
Package 1 Weight | 770 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 18 |
Package 2 Height | 30 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 14.195 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
82
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Compliant
SCIP Number
E6bcfac5-a8c1-4bc2-b9b0-148b3c04ae46
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.