
Roll over image to zoom in

19092
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Range of product | NG125 |
---|---|
Product or component type | Rotary handle |
Accessory / separate part type | Control accessories |
Handle colour | Black |
Handle front plate colour | Black |
Rotary handle mounting style | Direct |
Mounting mode | Fixed |
---|---|
Rotary handle mounting location | Front |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.2 cm |
Package 1 Width | 5.2 cm |
Package 1 Length | 9 cm |
Package 1 Weight | 91 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 5 |
Package 2 Height | 8.7 cm |
Package 2 Width | 9.5 cm |
Package 2 Length | 26.8 cm |
Package 2 Weight | 508 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 60 |
Package 3 Height | 30 cm |
Package 3 Width | 30 cm |
Package 3 Length | 40 cm |
Package 3 Weight | 6.55 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
8bb3ed2c-397d-4f19-adb7-290628689357
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.