
Roll over image to zoom in

21505
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Range | Acti9 |
---|---|
Product or component type | Comb busbar |
Mounting mode | Horizontal |
Accessory / separate part category | Connection accessory |
Lines description | 3L + N |
Length in 18 mm modules | 12 |
Standards | EN/IEC 60439-1 IEC 60947-7 |
Number of ways | 12 ways N + 3 L (balanced) |
---|---|
Poles configuration for 1 way | 1 x 3P + N 1 x 3P 3 x 1P + N |
Connection pitch | 9 mm |
Connector type | Tooth |
Distance between way | 54 mm |
Marking | N L1 N L2 N L3 |
Insulation | Insulated |
Device presentation | Cuttable |
[Ie] rated operational current | 80 A at 40 °C |
[Ue] rated operational voltage | 230 V AC Ph/N 400 V AC Ph/Ph |
[Ui] rated insulation voltage | 440 V AC conforming to IEC 61439-1 |
[Uimp] rated impulse withstand voltage | 6 kV |
Mounting location | Top on tunnel type terminals |
9 mm pitches | 24 |
Width | 216 mm |
Colour | Light grey (RAL 7035) |
Range compatibility | Acti 9 Acti9 iDPN Acti 9 Acti9 iDPN Vigi Multi9 Multi9 N40 Vigi N40 Vigi Multi9 Multi9 N40 |
Fire resistance | 960 °C ( 30 s ) conforming to IEC 60695-2-1 |
---|---|
Pollution degree | 3 conforming to IEC 60947-7 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3 cm |
Package 1 Width | 3 cm |
Package 1 Length | 26.8 cm |
Package 1 Weight | 127 g |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Compliant
SCIP Number
12618b2a-bc0e-4c2d-bb7b-9185c26e01fe
REACh Regulation
Use Again
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.