
Roll over image to zoom in

26975
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Product or component type | Terminal shield |
---|---|
Accessory / separate part category | Insulation accessory |
Quantity per set | Set of 2 |
Colour | Grey |
Range compatibility | Multi9 C60 Multi9 C60CTRL Multi9 C60H-DC Multi9 C60 UL1077 Multi9 ID |
---|---|
Poles description | 1P |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.000 cm |
Package 1 Width | 7.500 cm |
Package 1 Length | 7.500 cm |
Package 1 Weight | 33.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 8 |
Package 2 Height | 8.000 cm |
Package 2 Width | 8.500 cm |
Package 2 Length | 22.000 cm |
Package 2 Weight | 314.000 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 80 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 3.657 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
SCIP Number
90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.