
Roll over image to zoom in

27046
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Acti9 accessory is a rotary handle mechanism for modular devices with front or side mounting installation. It is dedicated to 2P (C60H-DC), 3P or 4P (DPN, DPN Vigi), 2P or 3P or 4P (C60, C120, C120NA-DC, C120 + Vigi C120, iSW at more than four 9mm pitches). This rotary handle mechanism is mounted on the circuit breaker. This subassembly mechanism can be associated with a removable extended handle (ref. 27047) or a fixed handle (ref. 27048). It is a set of 1 device. The color of the handle is white. The material is a self-extinguishing thermoplastic specially developed by Schneider Electric. The degree of protection of the rotary button is IP40 and IK10.
Range of product | C60 DPN Vigi ProDis NC45...125 Clario C120 I Multi9 ISW 20...32 Librio |
---|---|
Product or component type | Rotary handle mechanism |
Accessory / separate part type | Control accessories |
Rotary handle mounting location | Front |
---|---|
Product compatibility | C60 ISW C60H-DC C120NA-DC DPN C60CTRL C60 UL489 DC DPN Vigi C60 UL489 C60 UL1077 C120 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.000 cm |
Package 1 Width | 19.500 cm |
Package 1 Length | 22.000 cm |
Package 1 Weight | 225.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 20 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.960 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 160 |
Package 3 Height | 50.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 120.000 cm |
Package 3 Weight | 52.376 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.