
Roll over image to zoom in

27048
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This control accessory is a side or front rotary handle. It is used for Multi9 devices. It is a black extended fixed handle.
Range of product | C60 Librio Multi9 I ProDis DPN Vigi NC45...125 C120 Clario ISW 20...32 |
---|---|
Product or component type | Handle |
Accessory / separate part type | Control accessories |
Handle colour | Black |
Handle front plate colour | Black |
Rotary handle mounting style | Extended |
Mounting mode | Fixed |
---|---|
Rotary handle mounting location | Lateral Front |
Product compatibility | C60 ISW C60 UL489 C60H-DC C60 UL1077 DPN Vigi C120 DPN C60 UL489 DC C120NA-DC C60CTRL |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.000 cm |
Package 1 Width | 11.000 cm |
Package 1 Length | 16.500 cm |
Package 1 Weight | 103.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 52 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 5.580 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.