
Roll over image to zoom in



27145
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Multi9 C120 accessory is a set of 4 padlocking devices for the C120 toggle.
range of product | Acti9 |
---|---|
Product or component type | Padlocking device |
Accessory / separate part category | Locking accessory |
Quantity per set | Set of 4 |
Keylock destination | Toggle |
---|---|
Range compatibility | Acti9 - C120 Acti9 - RCCB-ID - |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 0.800 cm |
Package 1 Width | 8.000 cm |
Package 1 Length | 12.500 cm |
Package 1 Weight | 13.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 100 |
Package 2 Height | 6.000 cm |
Package 2 Width | 28.000 cm |
Package 2 Length | 38.000 cm |
Package 2 Weight | 1.359 kg |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 500 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 7.275 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.