
Roll over image to zoom in

33073
Environmental Data
Total lifecycle Carbon footprint
25
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Product or component type | Control unit |
---|---|
Trip unit name | MicroLogic 6.0 A |
Trip unit technology | Electronic |
Range compatibility | MasterPact NT MasterPact NW Compact NS Masterpact MT PowerPact P-Frame PowerPact R-Frame |
Device application | Distribution |
Number of poles | 3P 4P |
Protected poles description | 4t 3t 3t + N/2 |
Trip unit protection functions | Selective + earth-fault protection |
Protection type | for overload protection (long time) for short time short-circuit protection for instantaneous short-circuit protection for earth fault |
Trip unit rating | 630 A at 50 °C 800 A at 50 °C 1000 A at 50 °C 1250 A at 50 °C 1600 A at 50 °C 2000 A at 50 °C 2500 A at 50 °C 3200 A at 50 °C 4000 A at 50 °C 5000 A at 50 °C 6300 A at 50 °C |
Network type | AC |
Network frequency | 50/60 Hz |
Circuit breaker mounting mode | Fixed Drawout |
Long-time pick-up adjustment type Ir (thermal protection) | Adjustable 9 settings |
---|---|
[Ir] long-time protection pick-up adjustment range | 0.4...1 x In |
Long-time protection delay adjustment type tr | Adjustable 9 settings |
[tr] long-time protection delay adjustment range | 0.7…16.6 s at 7.2 x Ir 0.7…24 s at 6 x Ir 12.5…600 s at 1.5 x Ir |
Thermal memory | 20 mn |
Short-time protection pick-up adjustment type Isd | Adjustable 9 settings |
[Isd] Short-time protection pick-up adjustment range | 1.5...10 x Ir |
Short-time protection delay adjustment type tsd | Adjustable |
[tsd] Short-time protection delay adjustment range | 0…0.4 s I²t=off 0.1…0.4 s I²t=on |
Instantaneous protection pick-up adjustment type Ii | Adjustable 9 settings |
[Ii] instantaneous protection pick-up adjustment range | 2...15 x In Off |
Ground-fault protection pick-up adjustment type Ig | Adjustable 9 settings |
[Ig] ground-fault protection pick-up adjustment range | 0.2...1 x In for 400 A < In < 1250 A 0.3...1 x In for In <= 400 A 500...1200 A for In >= 1250 A |
Ground-fault protection time delay adjustment type tg | Adjustable |
[tg] ground-fault protection time delay adjustment range | 0…0.4 s I²t=off 0.1…0.4 s I²t=on |
Earth-leakage protection | Without |
Zone selective interlocking ZSI | With |
Local signalling | 3 LEDs (red) for electrical fault 1 LED (red) for internal error |
Display type | Digital display |
Type of measurement | Ammeter |
Communication of data | Measurement readout Protection and alarm settings |
Ambient air temperature for operation | -25…70 °C |
---|---|
Ambient air temperature for storage | -40…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.500 cm |
Package 1 Width | 8.000 cm |
Package 1 Length | 21.500 cm |
Package 1 Weight | 242.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 15 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.030 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 120 |
Package 3 Height | 50.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 60.000 cm |
Package 3 Weight | 37.040 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
25
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
6ac3934d-9e20-40a3-adef-08cec90e29e2
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
PVC free
No
Use Again
End of life manual availability
Removable battery
User replaceable
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.