

33355
Discontinued on:31 Mar 2024
33355 has not been replaced. Please contact your customer care centre for more information.
Environmental Data
Total lifecycle Carbon footprint
1811
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
56
Take-back
No
Range | ComPact |
---|---|
Range of product | ComPact NS630b...1600 |
Device short name | Compact NS1250H |
Product or component type | Basic frame |
Device application | Distribution |
Number of poles | 4P |
Neutral position | Left |
[In] rated current | 1250 A at 50 °C |
[Ue] rated operational voltage | 690 V AC 50/60 Hz |
Network type | AC |
Network frequency | 50/60 Hz |
Suitability for isolation | Yes conforming to EN/IEC 60947-2 |
Utilisation category | Category B |
Breaking capacity | 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 42 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking capacity code | H 70 kA 415 V AC |
Control type | Rotary handle Toggle |
Mounting mode | Drawout |
[Ui] rated insulation voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
---|---|
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947-2 |
[Ics] rated service breaking capacity | 30 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation) 40 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation) 50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation) 50 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation) 50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation) |
[Icw] rated short-time withstand current | 19.2 kA 1 s conforming to IEC 60947-2 |
Integral instant protection | 40 kA |
Mechanical durability | 10000 cycles conforming to IEC 60947-2 |
Electrical durability | 2000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2 3000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2 4000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2 5000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2 |
Power losses | 84 W |
Mounting support | Backplate |
Connection pitch | 70 mm |
Protection type | Without protection |
Height (H) | 327 mm |
Width (W) | 280 mm |
Depth (D) | 147 mm |
Standards | IEC 60947-2 |
---|---|
Product certifications | ASEFA ASTA LCIE |
Overvoltage category | III |
Electrical shock protection class | Class II on front face |
Pollution degree | 3 conforming to IEC 60947 |
IP degree of protection | IP40 conforming to IEC 60529 |
IK degree of protection | IK07 conforming to EN 50102 |
Ambient air temperature for storage | -50…85 °C |
Ambient air temperature for operation | -25…70 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 37.0 cm |
Package 1 Width | 38.0 cm |
Package 1 Length | 30.0 cm |
Package 1 Weight | 18.17 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1811
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
3be14b62-7f55-4895-ad19-c7e3c390fbc0
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Silicone-free
No
Use Again
Recyclability potential, in %
56
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.