

33475
Discontinued on:30 Sept 2024
Recommended replacement(s)
Environmental Data
Total lifecycle Carbon footprint
760
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Compact NS1000N is a complete 4 poles fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 50kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. The circuit breaker can be manually operated with ON, OFF or "push to trip" buttons. This product embeds an electronic Micrologic 2.0 trip unit, with 1000A rating. Micrologic 2.0 trip unit provides adjustable long time and instantaneous protections. This 4 poles version (327mm x 280mm x 147mm) comes with a variety of optional functions and accessories. It is compliant with IEC 69947-1 and IEC60947-2 international standards and marine specifications. Compact NS1000N is part of Schneider Electric EcoStruxure Power architecture.
Range | ComPact |
---|---|
Product name | ComPact NS |
Range of product | ComPact NS630b...1600 |
Device short name | Compact NS1000N |
Product or component type | Circuit breaker |
Device application | Distribution |
Number of poles | 4P |
Protected poles description | 4D |
Neutral position | Left |
(In) rated current up to 65 °C | 1000 A at 50 °C |
[Ue] rated operational voltage | 690 V AC 50/60 Hz |
Network type | AC |
Network frequency | 50/60 Hz |
Suitability for isolation | Yes conforming to EN/IEC 60947-2 |
Utilisation category | Category B |
[Icu] rated ultimate short-circuit breaking capacity | 30 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 40 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 |
Performance level | N 50 kA 415 V AC |
Trip unit name | MicroLogic 2.0 |
Trip unit technology | Electronic |
Trip unit protection functions | LI |
Control type | Rotary handle Toggle |
Circuit breaker mounting mode | Fixed |
[Ui] rated insulation voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
---|---|
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947-2 |
[Ics] rated service short-circuit breaking capacity | 30 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 40 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 50 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
[Icw] rated short-time withstand current | 19.2 kA 1 s conforming to IEC 60947-2 |
Mechanical durability | 10000 cycles |
Electrical durability | 2000 cycles at 690 V In 4000 cycles at 690 V In/2 5000 cycles at 440 V In 6000 cycles at 440 V In/2 |
Power losses | 22 W |
Mounting support | Backplate |
Upside connection | Front |
Downside connection | Front |
Connection pitch | 70 mm |
Protection type | L : for overload protection (long time) I : for instantaneous short-circuit protection |
Trip unit rating | 1000 A at 50 °C |
Long-time pick-up adjustment type Ir (thermal protection) | Adjustable 9 settings |
[Ir] long-time protection pick-up adjustment range | 0.4...1 x In |
Long-time protection delay adjustment type tr | Adjustable 9 settings |
[tr] long-time protection delay adjustment range | 12.5…600 s at 1.5 x Ir 0.5…24 s at 6 x Ir 0.7…16.6 s at 7.2 x Ir |
Thermal memory | 20 mn |
Instantaneous protection pick-up adjustment type Ii | Adjustable |
[Ii] instantaneous protection pick-up adjustment range | 1.5...10 x Ir |
Earth-leakage protection | Without |
Neutral protection settings | No protection (3D) 0.5 x Ir (3D + N/2) 1 x Ir (4D) |
Zone selective interlocking ZSI | Without |
Auxiliary contact composition | 1 NO/NC |
Local signalling | 4 LEDs (red) for fault indication 1 LED (yellow) for overload |
Width (W) | 280 mm |
Height (H) | 327 mm |
Depth (D) | 147 mm |
Net weight | 18 kg |
Standards | EN/IEC 60947-2 |
---|---|
Product certifications | ASTA ASEFA |
Pollution degree | 3 conforming to IEC 60947 |
IP degree of protection | IP40 conforming to IEC 60529 |
IK degree of protection | IK07 conforming to EN 50102 |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -50…85 °C |
Relative humidity | 0…95 % |
Operating altitude | 0...2000 m without derating 2000 m...5000 m with derating |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 30 cm |
Package 1 Width | 40 cm |
Package 1 Length | 60 cm |
Package 1 Weight | 16.2 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
760
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
76c2e213-3b51-4d8b-afdf-632ded42d731
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
PVC free
Yes
Silicone-free
No
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
33475 is replaced by: