
Roll over image to zoom in

33622
Environmental Data
Total lifecycle Carbon footprint
65
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Product or component type | Spreader |
---|---|
Accessory / separate part category | Connection accessory |
Range compatibility | ComPact ComPact NS630b...1600 Masterpact MasterPact NT |
Poles description | 3P |
Quantity per set | 3 |
[In] rated current | 1600 A |
---|---|
Connection pitch | 95 mm |
Accessory / separate part category | Spare part for ComPact NS630b...1600 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.500 cm |
Package 1 Width | 21.000 cm |
Package 1 Length | 27.000 cm |
Package 1 Weight | 2.278 kg |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 4 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 9.513 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
65
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.