
Roll over image to zoom in

47125
Poles description:
[In] rated current:
Breaking capacity:
Environmental Data
Total lifecycle Carbon footprint
601
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Range | MasterPacT |
---|---|
Product name | MasterPact NT |
Circuit breaker name | MasterPact NT08H1 |
Product or component type | Circuit breaker |
Device application | Power distribution protection |
Poles description | 4P |
Neutral position | Left |
Control unit | Without control unit |
[In] rated current | 800 A at 40 °C |
Performance type | H1 42 kA 440 V AC |
[Ue] rated operational voltage | 690 V AC 50/60 Hz |
Suitability for isolation | Yes conforming to EN/IEC 60947-2 |
Selectivity category | Category B |
Control type | Push-button |
Mounting mode | Fixed |
[Icu] rated ultimate short-circuit breaking capacity | 42 kA at 220/415 V AC 50/60 Hz 42 kA at 440 V AC 50/60 Hz 42 kA at 525 V AC 50/60 Hz 42 kA at 690 V AC 50/60 Hz |
---|---|
[Ics] rated service breaking capacity | 42 kA at 220/415 V AC 50/60 Hz 42 kA at 440 V AC 50/60 Hz 42 kA at 525 V AC 50/60 Hz 42 kA at 690 V AC 50/60 Hz |
[Icw] rated short-time withstand current | 42 kA 0.5 s 42 kA 1 s 24 kA 3 s |
[Icm] rated short-circuit making capacity | 88 kA 220/415 V AC at 50/60 Hz 88 kA 440 V AC at 50/60 Hz 88 kA 525 V AC at 50/60 Hz 88 kA 690 V AC at 50/60 Hz |
Sensor rating | 400 A 800 A |
[Ui] rated insulation voltage | 1000 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 12 kV |
Power dissipation in W | 50 W |
Maximum breaking time | 25 ms |
Maximum closing response time | 50 ms |
Mounting support | Backplate Rails |
Upside connection | Front Rear |
Downside connection | Front Rear |
Connection pitch | 70 mm |
Mechanical durability | 12500 cycles without maintenance |
Electrical durability | 6000 cycles 440 V AC 50/60 Hz without maintenance conforming to EN/IEC 60947-2 3000 cycles 690 V AC 50/60 Hz without maintenance conforming to EN/IEC 60947-2 AC-23A: 6000 cycles 440 V AC 50/60 Hz without maintenance conforming to EN/IEC 60947-3 AC-23A: 3000 cycles 690 V AC 50/60 Hz without maintenance conforming to EN/IEC 60947-3 AC-3: 6000 cycles 440 V AC 50/60 Hz without maintenance conforming to EN/IEC 60947-3 |
Height | 301 mm |
Width | 346 mm |
Depth | 196 mm |
Net weight | 18 kg |
Standards | EN/IEC 60947-1 EN/IEC 60947-2 |
Product certifications | CE CCC EAC |
IP degree of protection | IP30 conforming to IEC 60529 |
---|---|
Pollution degree | 3 conforming to IEC 60664-1 |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -40…85 °C |
Operating altitude | 0...2000 m without derating 2000 m...5000 m with derating |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 40.0 cm |
Package 1 Width | 40.0 cm |
Package 1 Length | 30.0 cm |
Package 1 Weight | 15.69 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
601
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No, we have minimized the use of plastic in the packaging in compliance with regulations and considering quality and safety standards
Compliant with Exemptions
SCIP Number
27fdc503-4522-4881-a1c6-58cfc3a5b0b0
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
Yes
Silicone-free
No
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.