
48310
48310
switch-disconnector Masterpact NW25HA - 2500 A - 690 V - 4 poles - drawout
Show more characteristics-
Characteristics
Main range Masterpactproduct name Masterpact NWproduct or component type Switch disconnectordevice short name Masterpact NW25switch-disconnector name Masterpact NW25HAdevice application Protectionpoles description 4Pnetwork type ACnetwork frequency 50/60 Hz[Ie] rated operational current 2500 A AC 50/60 Hz 690 V[Ui] rated insulation voltage 1000 V AC 50/60 Hz conforming to IEC 60947-3[Uimp] rated impulse withstand voltage 12 kV conforming to IEC 60947-3[Icm] rated short-circuit making capacity 121 kA 220...690 V AC at 50/60 Hz[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-3breaking capacity code HAsuitability for isolation Yes conforming to IEC 60947-3contact position indicator Yesvisible break Nopollution degree 4 conforming to IEC 60664-1Complementary control type Push-buttonmounting mode Drawoutmounting support Chassisoperating rate 10 cyc/h maximum[Icw] rated short-time withstand current 55 kA during 1 s conforming to IEC 60947-355 kA during 3 s conforming to IEC 60947-3mechanical durability 10000 cycles without maintenance conforming to IEC 60947-320000 cycles with maintenance conforming to IEC 60947-3electrical durability AC-3: 6000 cycles 440/690 V AC 50/60 Hz without maintenance conforming to IEC 60947-3AC-23A: 2500 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-3AC-23A: 5000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-3connection pitch 115 mmheight 352 mmwidth 537 mmdepth 297 mmnet weight 80 kgEnvironment standards IEC 60947-3product certifications ASEFAASTAambient air temperature for operation -25…70 °Cambient air temperature for storage -35…85 °CPacking Units Package 1 Weight 49.514 kgPackage 1 Height 3.050 dmPackage 1 width 2.950 dmPackage 1 Length 4.950 dmOffer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Compliant
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your informationEnvironmental Disclosure WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsPVC free YesContractual warranty Warranty 12 months -
View more
Documents
Language- All Languages15
- English15
- Chinese5
- French6
- German5
- Italian5
- Portuguese5
- Russian5
- Spanish5
CatalogueFormatSizeDateAdd to My DocumentsMasterpact NT and NW Catalog (Version 4.4)DescriptionMasterpact NT and NW Catalogprp.document.label.format pdfSize 26.4 MBDate 12/18/20DescriptionMasterpact NT and NW CatalogUser guideFormatSizeDateAdd to My Documentsprp.document.label.format pdfSize 4 MBDate 4/1/16CADFormatSizeDateAdd to My Documentsswitch disconnector Masterpact NT (Version 1.0)Files in documentprp.document.label.format zipSize 815.9 KBDate 9/12/13Files in documentBasic switch-disconnector Masterpact NW08 to NW40 4P; withdrawable device (Version 1.0)Files in documentprp.document.label.format zipSize 902 KBDate 4/21/13Files in document