
Roll over image to zoom in

A9A15306
Allows low-voltage devices to be connected to the electrical network
Compatible with symmetrical DIN rail
Compliant with IEC 60884, NF C 15100, NF C 61314, and NBN C 61112 standards
Environmental Data
Total lifecycle Carbon footprint
26
Use Better
Packaging made with recycled cardboard
No
Use Again
Recyclability potential, in %
22
Take-back
No
This Acti9 iPC product is a modular power socket allow low-voltage device to be connected to the electrical network. It is a standard 16A 2P+E power socket with protective cover on poles. It is compliant with NFC 15100 french standard. The tightening torque of connection is 1.2N.m for PZ2 screwdriver type. The connection allows rigid copper cables of 10mm². The connection allows flexible or with ferrule copper cables of 6 mm². The width in 9mm pitches is 5. The product color is white (RAL9003). The dimensions are (W) 45mm x (H) 84mm x (D) 60mm. The weight is 98g. The degree of protection is IP20 at terminals and IP40 in enclosure. The operating temperature is -25°C to +70°C. The storage temperature is -40°C to +80°C. It complies with IEC 60884-1, NF C 15-100 and NF C 61-314 standard.
range of product | Acti9 |
---|---|
Product name | Acti9 iPC |
Product or component type | Modular socket-outlet |
Device short name | iPC |
Poles description | 2P + E |
Outlet standard | French |
[In] rated current | 16 A |
---|---|
[Ue] rated operational voltage | 250 V AC 50/60 Hz |
Mounting mode | Fixed |
Mounting support | Symmetrical DIN rail |
9 mm pitches | 5 |
Height | 84 mm |
Width | 45 mm |
Depth | 60 mm |
Net weight | 98 g |
Colour | White |
Connections - terminals | Tunnel type terminal1 cable(s) 6 mm² flexible Tunnel type terminal1 cable(s) 10 mm² rigid |
Wire stripping length | 13 mm |
Tightening torque | 1.2 N.m |
Standards | IEC 60884-1 NF C 15-100 NF C 61-314 |
---|---|
IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
IK degree of protection | IK03 |
Tropicalisation | 2 conforming to IEC 60068-1 |
Relative humidity | 95 % at 55 °C |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -40…80 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.500 cm |
Package 1 Width | 4.500 cm |
Package 1 Length | 8.500 cm |
Package 1 Weight | 102.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 5 |
Package 2 Height | 2.750 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 20.000 cm |
Package 2 Weight | 560.000 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 75 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 8.878 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
26
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Compliant
SCIP Number
298247e9-8385-4c4a-aeaf-df8136a7fb49
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Use Again
Recyclability potential, in %
22
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.