
Roll over image to zoom in

A9A26897
Can report the signaling information of the associated device to the Acti9 Smartlink
Compatible with Acti9 ranges such as Smartlink Modbus Slave, Smartlink Ethernet, and Smartlink SI B
Also compatible with ARA, RCA, iC60, iC40, iID, iDPN (China version), iDPN Vigi, iSW-NA, iC65, and connectors Ti24
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Acti9 iOF+SD24 electrical auxiliary is a double open/close and fault indicating contact. It is dedicated to iC60, iC40, iCV40, iID, iID40, iDPN Vigi, iSW-NA, iC60 & iID double terminals. The 2 contacts 1 NO + 1NC can report the signalling information of the associated device to the Acti9 Smartlink. It reports also the electrical fault, actuation of the tripping auxiliary, Open or Closed position of the associated device informations to a programmable logic controller. The width in 9mm pitches is 1. It is compatible with downstream com busbar. Remote indication of position and tripping upon a fault of the associated device. The In rated operational current is from 2mA (mini) up to 100mA (maxi) depending on the rated voltage. The Ue rated operational voltage is 240VDC. The operating temperature is -25°C to + 70°C. The storage temperature is -40°C to + 85°C. This product complies with IEC/EN 60947-5-1 standards.
range of product | Acti9 |
---|---|
Product or component type | OC and fault contact |
Device short name | iOF+SD 24 |
Device application | For Smartlink interface |
Signal contacts composition | 1 NO + 1 NC |
[In] rated current | DC-12 2…100 mA at 24 V, DC +/- 20 % |
9 mm pitches | 1 |
Standards | IEC 60947-5-4 IEC 60947-5-1 |
Quality labels | CE |
[Ui] rated insulation voltage | 500 V conforming to IEC 60664-1 |
---|---|
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60664-1 |
Local signalling | Mechanical indicator |
Mounting mode | Clip-on |
Mounting support | DIN rail |
Comb busbar and distribution block compatibility | Bottom: YES |
Height | 88 mm |
Width | 9 mm |
Depth | 73.5 mm |
Net weight | 25 g |
Colour | White |
Electrical durability | 20000 cycles conforming to IEC 60947-5-4 |
Connections - terminals | Spring-loaded terminal Ti24 (top) 2 cable(s) 0.5…1.5 mm² - flexible Spring-loaded terminal Ti24 (top) 2 cable(s) 0.5…1.5 mm² - rigid |
Wire stripping length | 10 mm |
Pollution degree | 2 conforming to IEC 60664-1 |
---|---|
Overvoltage category | III |
Tropicalisation | 2 conforming to IEC 60947-5-1 |
Relative humidity | 93 % at 40 °C |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -40…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.200 cm |
Package 1 Width | 8.000 cm |
Package 1 Length | 9.500 cm |
Package 1 Weight | 37.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 12 |
Package 2 Height | 8.500 cm |
Package 2 Width | 10.000 cm |
Package 2 Length | 27.000 cm |
Package 2 Weight | 523.000 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 120 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 5.897 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.