
Roll over image to zoom in

2 videos
A9A26948
Trips the associated device when it is powered on
Includes an open/close contact (OF) to indicate the open or closed position of the device
Remote indication of the position of associated device
Compatible with Acti9 devices such as iC60, iID, iDPN Vigi, iSW-NA, iC60H RCBO, iC60H RCBO PoN, and iC60N RCBO
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Acti9 iMX+OF electrical auxiliary is a shunt release device with open/close auxiliary contact. It is dedicated to Acti9 iC60, iID, iDPN Vigi, iSW-NA. This device includes an open/close contact OF to indicated the position of the circuit breaker. Emergency stoppage by normally open pushbutton. It provides a remote indication of the position of the associated device. The width in 9mm pitches is 2. The product trips the associated device when it is powered on. The In rated operational current is from 10mA (mini) up to 6A (maxi) under 24VDC, 48VDC, 130VDC, 240VDC, 415VDC. The operating temperature is -35°C to + 70°C. The storage temperature is -40°C to + 85°C. This product complies with IEC/EN 60947-5-1 standards.
range of product | Acti9 |
---|---|
Product or component type | Shunt trip release with OC contact |
Device short name | iMX+OF |
Signal contacts composition | 1 C/O |
[In] rated current | AC-12 6 A at 12 V, AC 50 Hz AC-12 6 A at 24 V, AC 50 Hz DC-12 6 A at 12 V, DC DC-12 6 A at 24 V, DC |
[Uc] control circuit voltage | 12...24 V AC 50/60 Hz 12...24 V DC |
9 mm pitches | 2 |
Range compatibility | Acti9 iC60H RCBO Acti9 iC60H RCBO PoN Acti9 iC60H2 RCBO Acti9 iC60N RCBO Acti9 iKQE RCBO |
---|---|
Local signalling | Action indicator |
Mounting mode | Clip-on |
Mounting support | DIN rail |
Comb busbar and distribution block compatibility | Top: YES |
Width | 18 mm |
Colour | White |
Connections - terminals | Clamp terminal - 2 cable(s) 2.5 mm² - flexible with cable end Clamp terminal - 1 cable(s) 6 mm² - rigid Clamp terminal - 2 cable(s) 2.5 mm² - rigid Clamp terminal - 1 cable(s) 4 mm² - flexible |
Tightening torque | 1 N.m |
Standards | EN/IEC 60947-1 EN/IEC 60947-5-1 |
---|---|
Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
Relative humidity | 95 % at 55 °C |
Ambient air temperature for operation | -35…70 °C |
Ambient air temperature for storage | -40…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.7 cm |
Package 1 Width | 8 cm |
Package 1 Length | 9.5 cm |
Package 1 Weight | 82 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 8 |
Package 2 Height | 8.5 cm |
Package 2 Width | 10 cm |
Package 2 Length | 26.5 cm |
Package 2 Weight | 713 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 72 |
Package 3 Height | 30 cm |
Package 3 Width | 30 cm |
Package 3 Length | 40 cm |
Package 3 Weight | 6.898 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.