
Roll over image to zoom in

A9A27008
The rotary handle is fixed to the front or side of the enclosure
Prevents the door from opening when the device is in the ON position (can be deactivated)
Can be padlocked when the device is in the "open" position
Compatible with Acti9 devices such as iC60, iID, iSW-NA, and iSW 40…125
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Acti9 accessory is a rotary handle mechanism for modular devices with front or side mounting installation. It is dedicated to iID, iSW-NA, 2P or 3P or 4P (iC60 + Vigi iC60, iSW, iC60). It prevents the door from opening when the device is in the ON position. The control mechanism is mounted on the device. The rotary handle is fixed to the front or side of the enclosure. It is a set of 1 device. The material is a self-extinguishing thermoplastic specially developed by Schneider Electric. The degree of protection of the rotary button is IP55.
Range of product | ISW 40...125 IC60 ISW-NA IID |
---|---|
Product or component type | Rotary handle mechanism |
Accessory / separate part type | Control accessories |
Rotary handle mounting style | Extended |
Mounting mode | Fixed Drawout |
---|---|
Rotary handle padlocking | Padlock in OFF position 3 padlocks max Lockable in O position |
Rotary handle mounting location | Lateral Front |
IP degree of protection | IP55 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.700 cm |
Package 1 Width | 12.500 cm |
Package 1 Length | 47.500 cm |
Package 1 Weight | 562.900 g |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 12 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 7.531 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 48 |
Package 3 Height | 45.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 120.000 cm |
Package 3 Weight | 42.088 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
SCIP Number
4799aa29-43df-47e5-9ded-ac5e33a3c1da
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.