

A9D37610
Recommended replacement(s)
Environmental Data
Total lifecycle Carbon footprint
17
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Acti9 iDPN Vigi is a modular residual current breaker with overcurrent protection (RCBO). It is a 1P+N circuit breaker with 1 protected pole, 10A In rated current and C tripping curve. The earth leakage protection class is A type with a sensitivity of 30mA. The earth-leakage protection time delay is instantaneous. The Icn rated short circuit breaking capacity is up to 10000A according EN/IEC 61009-2-1 standard. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. Its earth fault indicator on front face allows quick identification of the type of default. It can be fitted instead og a miniature circuit breaker for complete protection of one circuit. This product is compliant with EN/IEC 61009-2-1 standard. It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 220VAC to 240VAC. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz. It is DIN rail mountable. The width in 9mm pitches is 4. The product color is white (RAL9003). The dimensions are (W) 36mm x (H) 85mm x (D) 73mm. The weight is 125g. It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard. The operating temperature is from -25°C to 60°C. The storage temperature is from -40°C to 85°C.
Range | Acti9 |
---|---|
Product name | Acti9 iDPN Vigi |
Product or component type | Residual current breaker with overcurrent protection (RCBO) |
Device short name | iDPN H Vigi |
Device application | Distribution |
Poles description | 1P + N |
Number of protected poles | 1 |
Neutral position | Left |
[In] rated current | 10 A |
Network type | AC |
Network frequency | 50 Hz |
Trip unit technology | Thermal-magnetic |
Curve code | C |
Earth-leakage sensitivity | 30 mA |
Suitability for isolation | Yes conforming to EN/IEC 60947-2 |
Device location in system | Outgoer |
---|---|
[Ue] rated operational voltage | 230...240 V AC 50 Hz |
Magnetic tripping limit | 5...10 x In |
Residual current tripping technology | Voltage independent |
Earth-leakage protection time delay | Instantaneous |
Earth-leakage protection class | Type A |
Breaking capacity | 10000 A Icn at 230...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
[Ics] rated service breaking capacity | 7500 A 75 % x Icn at 230...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
Rated breaking and making capacity | Idm 6000 A at 230...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
Limitation class | 3 conforming to EN/IEC 61009-2-1 |
[Ui] rated insulation voltage | 400 V AC 50 Hz |
[Uimp] rated impulse withstand voltage | 4 kV |
Contact position indicator | Yes |
Control type | Toggle |
Local signalling | ON, OFF, fault trip |
Mounting mode | Clip-on |
Mounting support | DIN rail |
Comb busbar and distribution block compatibility | Top or bottom: YES |
Connection pitch | 9 mm between phase and neutral |
9 mm pitches | 4 |
Height | 85 mm |
Width | 36 mm |
Depth | 73 mm |
Net weight | 125 g |
Colour | White |
Mechanical durability | 20000 cycles |
Electrical durability | 20000 cycles |
Locking options description | Padlocking device |
Connections - terminals | Single terminal top or bottom 1…16 mm² rigid Single terminal top or bottom 1…10 mm² flexible Single terminal top or bottom 1…10 mm² flexible with ferrule |
Wire stripping length | 15 mm for top or bottom connection |
Tightening torque | 2 N.m top or bottom |
Earth-leakage protection | Integrated |
Standards | EN/IEC 61009-2-1 |
---|---|
Product certifications | VDE |
IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
Pollution degree | 3 |
Overvoltage category | III conforming to IEC 60364 |
Electromagnetic compatibility | 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-2-1 |
Tropicalisation | 2 conforming to IEC 60068-1 |
Relative humidity | 95 % at 55 °C |
Ambient air temperature for operation | -25…60 °C |
Ambient air temperature for storage | -40…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.0 cm |
Package 1 Width | 8.0 cm |
Package 1 Length | 10.0 cm |
Package 1 Weight | 220 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 54 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 12.321 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 432 |
Package 3 Height | 44.4 cm |
Package 3 Width | 80 cm |
Package 3 Length | 120 cm |
Package 3 Weight | 110.568 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
17
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
53102031-f1ed-4dc4-9aa4-5fd743a372f1
REACh Regulation
Silicone-free
No
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
A9D37610 is replaced by: