
Roll over image to zoom in

1 videos
A9DC4610
Poles description:
[In] rated current:
Combine short-circuit and overload currents protection
Suitability for isolation according to EN/IEC 61009-2-1 standard
Easy to install with unified terminal design and wiring indication
Earth fault indication by a red mechanical indicator in front face
Compliant with global RoHS/Reach regulation to protect your family and environment
Environmental Data
Total lifecycle Carbon footprint
18
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Acti9 iCV40 is a modular residual current breaker with overcurrent protection (RCBO). It is a 1P+N circuit breaker with 1 protected pole, 10A In rated current and C tripping curve. The earth leakage protection class is A type with a sensitivity of 30mA. The earth-leakage protection time delay is instantaneous. The Icn rated short circuit breaking capacity is up to 10000A according EN/IEC 61009-2-1 standard. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. Its 2 unique Visitrip indicators reduce intervention time by showing the faulty circuit and identifying quickly the type of default. Its Visisafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. This product is compliant with EN/IEC 61009-2-1 standard. It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 230VAC. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50/60Hz. It is DIN rail mountable. The width in 9mm pitches is 4. The product color is white (RAL9003). The dimensions are (W) 36mm x (H) 85mm x (D) 73mm. The weight is 210g. It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard. The operating temperature is from -25°C to 60°C. The storage temperature is from -40°C to 85°C.
Range | Acti9 |
---|---|
Product name | Acti9 iCV40 |
Product or component type | Residual current breaker with overcurrent protection (RCBO) |
Device short name | iCV40H |
Device application | Distribution |
Poles description | 1P + N |
Number of protected poles | 1 |
Neutral position | Left |
[In] rated current | 10 A |
Network type | AC |
Network frequency | 50/60 Hz |
Trip unit technology | Thermal-magnetic |
Curve code | C |
Earth-leakage sensitivity | 30 mA |
Suitability for isolation | Yes conforming to EN/IEC 60947-2 |
Quality labels | VDE OVE KEMA-KEUR EAC |
Device location in system | Outgoer |
---|---|
[Ue] rated operational voltage | 230 V AC 50/60 Hz |
Magnetic tripping limit | 5...10 x In |
Residual current tripping technology | Voltage independent |
Earth-leakage protection time delay | Instantaneous |
Earth-leakage protection class | Type A |
Breaking capacity | 10000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 61009-2-1 |
[Ics] rated service breaking capacity | 7500 A 75 % x Icn at 230 V AC 50/60 Hz conforming to EN/IEC 61009-2-1 |
Rated breaking and making capacity | Idm 6000 A at 230 V AC 50/60 Hz conforming to EN 61009-2-1 Idm 500 A at 230 V AC 50/60 Hz conforming to IEC 61009-2-1 |
Limitation class | 3 conforming to EN/IEC 61009-2-1 |
[Ui] rated insulation voltage | 400 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 4 kV |
Contact position indicator | Yes |
Control type | Toggle |
Local signalling | Fault indication ON/OFF indication |
Mounting mode | Clip-on |
Mounting support | DIN rail |
Comb busbar and distribution block compatibility | Top or bottom: tooth |
Connection pitch | 9 mm between phase and neutral |
9 mm pitches | 4 |
Height | 85 mm |
Width | 36 mm |
Depth | 73 mm |
Net weight | 210 g |
Colour | White |
Mechanical durability | 20000 cycles |
Electrical durability | 20000 cycles |
Locking options description | Padlocking device Sealable |
Connections - terminals | Tunnel type terminals top or bottom 1…16 mm² rigid Tunnel type terminals top or bottom 1…10 mm² flexible |
Wire stripping length | 14 mm for top or bottom connection |
Tightening torque | 2 N.m top or bottom |
Earth-leakage protection | Integrated |
Standards | EN/IEC 61009-2-1 |
---|---|
Product certifications | CE |
IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
Pollution degree | 3 |
Overvoltage category | III conforming to IEC 60364 |
Electromagnetic compatibility | 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-1 |
Relative humidity | 95 % at 55 °C |
Operating altitude | 2000 m |
Ambient air temperature for operation | -25…60 °C |
Ambient air temperature for storage | -40…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.200 cm |
Package 1 Width | 4.000 cm |
Package 1 Length | 10.000 cm |
Package 1 Weight | 217.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 54 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 12.236 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
18
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
53102031-f1ed-4dc4-9aa4-5fd743a372f1
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.