
Roll over image to zoom in





A9F73310
Poles description:
[In] rated current:
Curve code:
Suitability for industrial isolation according to IEC/EN 60947-2 standard
Suitability for industrial isolation according to IEC/EN 60947-2 standard
Visitrip system for fast detection of faulty outgoers for shorter repair times
Visitrip system for fast detection of faulty outgoers for shorter repair times
Option to add auxiliaries, remote monitoring and residual current device (Vigi)
Environmental Data
Total lifecycle Carbon footprint
41
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Acti9 iC60N is a low voltage miniature circuit breaker (MCB). It is a 3P circuit breaker with 3 protected poles, 10A rated current and B tripping curve. The rated short circuit breaking capacity goes up to 20kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 6000A at 400VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuits against short circuit and overload current. Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit. Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. The product can be clipped on a DIN rail. Its width is 6 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 54mm x (H) 85mm x (D) 78.5mm. The weight is 0.375kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 85°C.
Device application | Distribution |
---|---|
Range | Acti9 |
Product name | Acti9 iC60 |
Product or component type | Miniature circuit-breaker |
Device short name | IC60N |
Poles description | 3P |
Number of protected poles | 3 |
[In] rated current | 10 A |
Network type | AC DC |
Trip unit technology | Thermal-magnetic |
Curve code | B |
Breaking capacity | 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 36 kA Icu at 12...133 V AC 50/60 Hz conforming to EN/IEC 60947-2 10 kA Icu at <= 180 V DC conforming to EN/IEC 60947-2 10 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2 20 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2 6 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
Utilisation category | Category A conforming to EN 60947-2 Category A conforming to IEC 60947-2 |
Suitability for isolation | Yes conforming to EN 60898-1 Yes conforming to EN 60947-2 Yes conforming to IEC 60898-1 Yes conforming to IEC 60947-2 |
Standards | EN 60898-1 IEC 60947-2 IEC 60898-1 EN 60947-2 |
Network frequency | 50/60 Hz |
---|---|
Magnetic tripping limit | 4 x In +/- 20 % |
[Ics] rated service breaking capacity | 15 kA 75 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz 7.5 kA 75 % conforming to EN 60947-2 - 380...415 V AC 50/60 Hz 4.5 kA 75 % conforming to EN 60947-2 - 440 V AC 50/60 Hz 15 kA 75 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz 7.5 kA 75 % conforming to IEC 60947-2 - 380...415 V AC 50/60 Hz 4.5 kA 75 % conforming to IEC 60947-2 - 440 V AC 50/60 Hz 27 kA 75 % conforming to IEC 60947-2 - 12...133 V AC 50/60 Hz 27 kA 75 % conforming to EN 60947-2 - 12...133 V AC 50/60 Hz 6000 A 100 % conforming to EN 60898-1 - 400 V AC 50/60 Hz 6000 A 100 % conforming to IEC 60898-1 - 400 V AC 50/60 Hz 10 kA 100 % conforming to IEC 60947-2 - 125...180 V DC 10 kA 100 % conforming to EN 60947-2 - 125...180 V DC |
Limitation class | 3 conforming to EN 60898-1 3 conforming to IEC 60898-1 |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to EN 60947-2 500 V AC 50/60 Hz conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-2 6 kV conforming to IEC 60947-2 |
Contact position indicator | Yes |
Control type | Toggle |
Local signalling | Trip indicator |
Mounting mode | Fixed |
Mounting support | DIN rail |
Comb busbar and distribution block compatibility | Top or bottom: YES |
9 mm pitches | 6 |
Height | 85 mm |
Width | 54 mm |
Depth | 78.5 mm |
Net weight | 0.375 kg |
Colour | White |
Mechanical durability | 20000 cycles |
Electrical durability | 10000 cycles |
Connections - terminals | Single terminal (top or bottom) 1…25 mm² rigid Single terminal (top or bottom) 1…16 mm² flexible |
Wire stripping length | 14 mm for top or bottom connection |
Tightening torque | 2 N.m top or bottom |
Earth-leakage protection | Separate block |
IP degree of protection | IP20 conforming to IEC 60529 IP20 conforming to EN 60529 |
---|---|
Pollution degree | 3 conforming to EN 60947-2 3 conforming to IEC 60947-2 |
Overvoltage category | IV |
Tropicalisation | 2 conforming to IEC 60068-1 |
Relative humidity | 95 % at 55 °C |
Operating altitude | 0...2000 m |
Ambient air temperature for operation | -35…70 °C |
Ambient air temperature for storage | -40…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.500 cm |
Package 1 Width | 5.500 cm |
Package 1 Length | 9.500 cm |
Package 1 Weight | 322.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 4 |
Package 2 Height | 8.200 cm |
Package 2 Width | 10.000 cm |
Package 2 Length | 22.500 cm |
Package 2 Weight | 1.351 kg |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 44 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 15.209 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
41
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
SCIP Number
26ff71d1-98cf-4280-8725-455b9a6b2fb9
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.