
Roll over image to zoom in

A9K02116
Poles description:
[In] rated current:
circuit protection against short-circuit currents
circuit protection against overload currents
disconnection, opening and closing
Fast closing independent of the speed of actuation of the toggle
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
No
Use Again
Recyclability potential, in %
57
Take-back
No
This Acti9 K60N product is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole and 16A In rated current and C tripping curve. The rated short circuit breaking capacity goes up to 6000A at 230VAC conforming to EN/IEC 60898-1 standard and at conforming to standard. This product is compliant with EN/IEC 60898-1 standard. This miniature circuit breaker protects circuit against short circuit and overload current. The connection can be made downstream by biconnect comb busbar. It can be also made upstream/downstream by tunnel terminals. A padlock device is available for work to be carried out on live parts. It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 2 pitches of 9mm. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 81mm x (D) 70mm. The weight is 0.12kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -25°C to 70°C. The storage temperature is -40°C to 70°C.
Device application | Distribution |
---|---|
Range | Acti9 |
Product name | Acti9 K60 |
Product or component type | Miniature circuit-breaker |
Device short name | K60N |
Poles description | 1P |
Number of protected poles | 1 |
[In] rated current | 16 A |
Network type | AC |
Trip unit technology | Thermal-magnetic |
Curve code | C |
Breaking capacity | 6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
Utilisation category | Category A conforming to IEC 60947-2 |
Suitability for isolation | Yes conforming to EN/IEC 60898-1 |
Standards | EN/IEC 60898-1 |
Product certifications | OVE VDE |
Network frequency | 50/60 Hz |
---|---|
Magnetic tripping limit | 5...10 x In |
[Ics] rated service breaking capacity | 6000 A 100 % conforming to EN/IEC 60898-1 - 230 V AC 50/60 Hz |
Limitation class | 3 conforming to EN/IEC 60898-1 |
[Ui] rated insulation voltage | 440 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 60898-1 |
Contact position indicator | No |
Control type | Toggle |
Local signalling | Without |
Mounting mode | Fixed |
Mounting support | DIN rail |
Comb busbar and distribution block compatibility | Downside: biconnect |
9 mm pitches | 2 |
Height | 81 mm |
Width | 18 mm |
Depth | 70 mm |
Net weight | 0.12 kg |
Colour | White |
Mechanical durability | 20000 cycles |
Electrical durability | 20000 cycles |
Connections - terminals | Tunnel type terminals (downstream) 0.5…35 mm² rigid Tunnel type terminals (upstream) 0.5…35 mm² rigid Tunnel type terminals (downstream) 0.5…25 mm² flexible Tunnel type terminals (upstream) 0.5…25 mm² flexible |
Wire stripping length | 14 mm for top or bottom connection |
Tightening torque | 3.5 N.m top or bottom |
Earth-leakage protection | Without |
IP degree of protection | IP20 conforming to IEC 60529 |
---|---|
Pollution degree | 2 conforming to IEC 60898-1 2 conforming to EN 60898-1 |
Overvoltage category | II |
Tropicalisation | 2 conforming to IEC 60068-1 |
Relative humidity | 95 % at 55 °C |
Operating altitude | 0...2000 m |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -40…70 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.7 cm |
Package 1 Width | 7.5 cm |
Package 1 Length | 8.5 cm |
Package 1 Weight | 106 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 12 |
Package 2 Height | 8 cm |
Package 2 Width | 8.8 cm |
Package 2 Length | 23 cm |
Package 2 Weight | 1.338 kg |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 144 |
Package 3 Height | 30 cm |
Package 3 Width | 30 cm |
Package 3 Length | 40 cm |
Package 3 Weight | 16.748 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
F9865e0a-4be0-4110-b389-989cc9363cb0
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
PVC free
Yes
Use Again
Recyclability potential, in %
57
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.