
Roll over image to zoom in

A9K24320
Poles description:
[In] rated current:
Suitability for industrial isolation according to IEC/EN 60898-1 standard
Combine short-circuit and overload currents protection
Faster, better and more flexible installation of device thanks to comb busbar
Double clip for dismounting with comb busbar in place
Top or bottom electrical feeding
Environmental Data
Total lifecycle Carbon footprint
8
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Acti9 iK60N product is a low voltage miniature circuit breaker (MCB). It is a 3P circuit breaker with 3 protected poles and 20A In rated current and C tripping curve. The rated short circuit breaking capacity goes up to 6000A at 400VAC conforming to EN/IEC 60898-1 standard and at conforming to standard. This product is compliant with EN/IEC 60898-1 standard. This miniature circuit breaker protects circuit against short circuit and overload current. It has a double clip for dismounting with comb busbar in place. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 400VAC. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 6 pitches of 9mm. The product colour is white (RAL9003). The dimensions are (W) 54mm x (H) 85mm x (D) 78.5mm. The weight is 300g. It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C.
Device application | Distribution |
---|---|
Range | Acti9 |
Product name | Acti9 iK60 |
Product or component type | Miniature circuit-breaker |
Device short name | iK60N |
Poles description | 3P |
Number of protected poles | 3 |
[In] rated current | 20 A at 30 °C |
Network type | AC |
Trip unit technology | Thermal-magnetic |
Curve code | C |
Breaking capacity | 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
Suitability for isolation | Yes conforming to EN/IEC 60898-1 |
Standards | EN/IEC 60898-1 |
Product certifications | SNI |
Network frequency | 50/60 Hz |
---|---|
Magnetic tripping limit | 5...10 x In |
[Ics] rated service breaking capacity | 6000 A 100 % conforming to EN/IEC 60898-1 - 400 V AC 50/60 Hz |
Limitation class | 3 conforming to EN/IEC 60898-1 |
[Ui] rated insulation voltage | 440 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 60898-1 |
Contact position indicator | No |
Control type | Toggle |
Local signalling | ON/OFF indication |
Mounting mode | Clip-on |
Mounting support | DIN rail |
9 mm pitches | 6 |
Height | 85 mm |
Width | 54 mm |
Depth | 78.5 mm |
Net weight | 300 g |
Colour | White |
Mechanical durability | 20000 cycles |
Electrical durability | 10000 cycles |
Locking options description | Padlocking device |
Connections - terminals | Tunnel type terminal (top or bottom) 1…25 mm² rigid Tunnel type terminal (top or bottom) 1…16 mm² flexible |
Wire stripping length | 14 mm for top or bottom connection |
Tightening torque | 2 N.m top or bottom |
Earth-leakage protection | Without |
IP degree of protection | IP20 conforming to IEC 60529 |
---|---|
Pollution degree | 2 conforming to EN/IEC 60898-1 |
Overvoltage category | II |
Ambient air temperature for operation | -25…60 °C |
Ambient air temperature for storage | -40…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.500 cm |
Package 1 Width | 7.500 cm |
Package 1 Length | 9.500 cm |
Package 1 Weight | 295.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 4 |
Package 2 Height | 8.500 cm |
Package 2 Width | 10.000 cm |
Package 2 Length | 22.000 cm |
Package 2 Weight | 1.229 kg |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 44 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 13.913 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
8
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
C839c050-8547-41ce-b0db-e9813554fc09
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.