
Roll over image to zoom in

4 videos
A9MEM1560
Poles description:
[Ue] rated operational voltage:
Environmental Data
Total lifecycle Carbon footprint
8
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This PowerTag Energy F63 1P+N is a wireless communication energy sensor. With its Flex design, it is dedicated to 1P+N devices, rating less than or equal 63A. It has to be associated with a concentror or a gateway to provide circuit monitoring and diagnosis down to load level. It is designed specifically for Energy Management, Load Monitoring and Power Availability applications. It incorporates accurate real-time measurements of active energy, active power, current, voltage and power factor. In case of power outage, it sends a voltage loss alarm and the current-per-phase value before being de-energized. PowerTag Energy 63A complies with IEC 61557-12 standard. It is a PMD-I/DD/K55/1. The Performance category is Class 1. The Imax Maximum current is 63A. The Ib Base current is 10A. The Saturation current is 130A. The Ist Starting current is 40mA. The Un rated voltage is Phase-to-neutral 200VAC to 240VAC +/- 20%. The maximum consumption is below or equal to 1VA. It can be either mounted on the top or the bottom of the protective device. The product color is white (RAL9003). The weight is 16g. The degree of protection is IP20 and IK05 The operating temperature is between -25°C to +60°C. The Storage temperature is between -40°C to +85°C.
Range of product | PowerLogic |
---|---|
Product name | PowerTag A9 F63 |
Product or component type | Energy sensor |
Poles | 1P + N |
Maximum current [Imax] | 63 A |
[Ib] Basic current | 10 A |
Starting current | 40 mA |
Saturation current | 130 A |
Product specific application | Cost allocation Load monitoring Circuit monitoring Overload alarm Energy management |
Concentrator compatibility | EcoStruxure Panel Server Entry EcoStruxure Panel Server Universal EcoStruxure Panel Server Advanced Harmony Hub Wiser hub generation 1 Wiser hub generation 2 Acti9 Smartlink SI B Acti9 Smartlink SI D Acti9 PowerTag Link Acti9 PowerTag Link HD |
Application | Buildings: breaker voltage monitoring Buildings: cost allocation Buildings: overload alarm |
Range compatibility | Acti9 Acti9 iCV40 Acti9 Vigi iC40 Acti9 Vigi iC60 Acti9 Acti9 iDD40 XA Acti9 Acti9 iCV40 XA Acti9 Vigi iDT40 |
Type of measurement | Active energy Current Voltage Power factor Active power |
Accuracy class | Class 1 current conforming to IEC 61557-12 Class 0.5 voltage conforming to IEC 61557-12 Class 1 active power conforming to IEC 61557-12 Class 1 active energy conforming to IEC 61557-12 Class 1 power factor conforming to IEC 61557-12 |
Mounting location | Top or bottom |
Mounting support | On circuit breaker |
Product destination | Switchboard |
Event management | Voltage loss with measured current at voltage loss |
Transmission support medium | Radio frequency 2.4…2.4835 GHz conforming to IEEE 802.15.4 |
Emission power | 10 mW |
Form factor | Flex |
---|---|
Mounting mode | By screws (terminals) |
Electrical connection (voltage sensing & power supply) | Wires with cable end |
Cable cross section | 1 rigid cable 1.5…16 mm² 2 stranded cable 1.5…2.5 mm² 2 rigid cable 1.5…2.5 mm² 1 stranded cable 1.5…16 mm² |
Cable length | 0.25 m |
supply voltage | 200...240 V AC, +/- 20 % |
Cable composition | 1 x 0.33 mm² |
Network frequency | 50 Hz 60 Hz |
Maximum power consumption | 1 VA |
Standards | IEC 61557-12 IEC 61010-1 IEC 61010-2-030 IEC 61326-1 ETSI EN 300 328 ETSI EN 301 489-1 |
Product certifications | IEC |
Height | Sensor element: 20 mm |
Width | Sensor element: 18 mm |
Depth | Sensor element: 44.5 mm |
Net weight | 16 g |
Colour | White (RAL 9003) |
Compatibility code | PowerTag A9 P63 |
Quality labels | CE |
---|---|
Directives | 2014/53/EU - radio equipment directive |
Operating altitude | 0...2000 m |
Ambient air temperature for operation | -25…60 °C |
Ambient air temperature for storage | -40…85 °C |
Overvoltage category | III conforming to IEC 61010-1 |
Measurement category | Category III conforming to IEC 61010-2-030 |
IP degree of protection | IP20 conforming to IEC 60529 |
IK degree of protection | IK05 |
Pollution degree | 3 |
Relative humidity | 0…95 % at 45 °C conforming to IEC 60721-3-3 |
Vibration resistance | 3M4 conforming to IEC 60721-3-3 |
Electromagnetic compatibility | Industrial electromagnetic environment conforming to IEC 61326-1 Radiated EMC conforming to ETSI EN 301 489-17 Electromagnetic emission conforming to IEC 62311 |
environmental characteristics | Dustproof class 3S3 conforming to IEC 60721-3-3 Salt mist class 3C2 conforming to IEC 60721-3-3 Indoor use |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.000 cm |
Package 1 Width | 6.000 cm |
Package 1 Length | 8.500 cm |
Package 1 Weight | 44.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 48 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.394 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
8
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
0a6e0675-6074-45ae-bda6-119653400651
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.