
Roll over image to zoom in

A9N18481
Poles description:
[In] rated current:
Curve code:
Suitability for industrial isolation according to IEC/EN 60947-2 and IEC/EN 60898-1standard
Combine short-circuit and overload currents protection
Option to add auxiliaries, remote monitoring and residual current device (Vigi)
Faster, better and more flexible installation of device thanks to comb busbar
Environmental Data
Total lifecycle Carbon footprint
73
Use Better
Packaging made with recycled cardboard
No
Use Again
Recyclability potential, in %
60
Take-back
No
This Acti9 C120H is a low voltage multistandard miniature circuit breaker (MCB). It is a 4P circuit breaker with 4 protected poles, 125A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 15000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard and 15000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard. This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation. The presence of green strip guarantees that contacts open physically and allows work to be carried out safely on the downstream circuit. Its fast closing mechanism improves its service life. Acti9 C120 offer is dedicated to industrial and tertiary buildings. It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is going from 380VAC to 415VAC. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. The product can be clipped on a DIN rail. Its width is 12 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 108mm x (H) 81mm x (D) 73mm. The weight is 0.82kg. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -30°C to 60°C. The storage temperature is -40°C to 70°C.
Range | Acti9 |
---|---|
Product name | Acti9 C120 |
Product or component type | Miniature circuit-breaker |
Device short name | C120H |
Device application | Distribution |
Poles description | 4P |
Number of protected poles | 4 |
[In] rated current | 125 A at 30 °C |
Network type | AC |
Trip unit technology | Thermal-magnetic |
Curve code | C |
Breaking capacity | 15000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2 15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2 30 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2 15 kA Icu at <= 500 V DC conforming to EN/IEC 60947-2 |
Suitability for isolation | Yes conforming to IEC 60947-2 |
Standards | EN/IEC 60898-1 EN/IEC 60947-2 |
Product certifications | EAC |
Network frequency | 50/60 Hz |
---|---|
[Ue] rated operational voltage | 380...415 V AC 50/60 Hz <= 500 V DC 220...240 V AC 50/60 Hz 440 V AC 50/60 Hz 230...400 V AC 50/60 Hz |
Magnetic tripping limit | 5...10 x In |
[Ics] rated service breaking capacity | 7500 A 50 % conforming to EN/IEC 60898-1 - 400 V AC 50/60 Hz 5 kA 50 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz 15 kA 50 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz 7.5 kA 50 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz 15 kA 100 % conforming to EN/IEC 60947-2 - <= 500 V DC |
Limitation class | 3 conforming to EN/IEC 60947-2 |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-2 |
Contact position indicator | Yes |
Control type | Toggle |
Local signalling | ON/OFF indication |
Mounting mode | Clip-on |
Mounting support | 35 mm symmetrical DIN rail |
Comb busbar and distribution block compatibility | NO |
9 mm pitches | 12 |
Height | 81 mm |
Depth | 73 mm |
Width | 108 mm |
Net weight | 0.82 kg |
Colour | White |
Mechanical durability | 20000 cycles |
Electrical durability | 5000 cycles conforming to IEC 60947-2 |
Locking options description | Handle sealable with cable diameter 0.7mm in OFF or ON position |
Connections - terminals | Tunnel type terminals1…50 mm² rigid Tunnel type terminals1.5…35 mm² flexible |
Wire stripping length | 15 mm |
Tightening torque | 3.5 N.m |
Earth-leakage protection | Separate block |
IP degree of protection | IP20 conforming to IEC 60529 |
---|---|
Pollution degree | 3 conforming to IEC 60947-2 |
Overvoltage category | IV |
Tropicalisation | 2 conforming to IEC 60068-1 |
Relative humidity | 95 % at 55 °C |
Operating altitude | 2000 m |
Ambient air temperature for operation | -30…60 °C |
Ambient air temperature for storage | -40…70 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.500 cm |
Package 1 Width | 8.700 cm |
Package 1 Length | 10.800 cm |
Package 1 Weight | 778.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 3 |
Package 2 Height | 8.500 cm |
Package 2 Width | 9.500 cm |
Package 2 Length | 33.200 cm |
Package 2 Weight | 2.397 kg |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 18 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 14.821 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
73
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Compliant
SCIP Number
Ab76a2c8-39ad-4485-a07c-19f81f42d0a0
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Use Again
Recyclability potential, in %
60
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.