
Roll over image to zoom in

A9N18573
Poles description:
Earth-leakage sensitivity:
Earth-leakage protection class:
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Acti9 Vigi C120 is a modular add-on residual current devices. It has 2P with 2 protected poles, rated current is 125A and operating voltage is 230VAC to 415VAC. The earth leakage protection class is A type with a sensitivity of 300mA and a voltage independent technology. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. This product is compliant with EN 61009 standard. Electrical endurance goes up to 20000 cycles. The Ue rated operational voltage is from 230VAC to 415VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The pollution degree is 3. It can be mounted on 35 mm symmetrical DIN rail. The width in 9mm pitches is 7. The product color is white (RAL9003). The dimensions are (W) 117mm x (H) 95mm x (D) 73mm. The weight is 0.325kg. The degree of protection is IP20 and IP40 in an enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 60°C.
Range | Acti9 |
---|---|
Product name | Acti9 Vigi C120 |
Product or component type | Add-on residual current device |
Device short name | Vigi C120 |
Poles description | 2P |
[In] rated current | 125 A |
Network type | AC |
Earth-leakage sensitivity | 300 mA |
Earth-leakage protection time delay | Instantaneous |
Earth-leakage protection class | Type A |
Standards | EN 61009 IEC/EN 61009-2-1 |
Device location in system | Outgoer Group incomer |
---|---|
Network frequency | 50/60 Hz |
[Ue] rated operational voltage | 230...415 V AC 50/60 Hz |
Residual current tripping technology | Voltage independent |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
Mounting mode | Clip-on |
Mounting support | 35 mm symmetrical DIN rail |
Electrical connection to mcb | By screws |
9 mm pitches | 7 |
Height | 95 mm |
Width | 117 mm |
Depth | 73 mm |
Net weight | 0.325 kg |
Colour | White |
Mechanical durability | 20000 cycles |
Connections - terminals | Tunnel type terminals 1…35 mm² flexible Tunnel type terminals 1…50 mm² rigid |
Wire stripping length | 15 mm |
Tightening torque | 3.5 N.m |
IP degree of protection | IP20 |
---|---|
Pollution degree | 3 conforming to IEC 60947-2 |
Ambient air temperature for operation | -25…60 °C |
Ambient air temperature for storage | -40…60 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.300 cm |
Package 1 Width | 13.500 cm |
Package 1 Length | 13.500 cm |
Package 1 Weight | 372.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 8 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.616 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
D4e820de-5d4d-442b-8a18-46a31f25b739
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.