
Roll over image to zoom in

A9N21725
Poles description:
[In] rated current:
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
This Clario iDPN N product is a low voltage miniature circuit breaker (MCB). It is a 1P+N circuit breaker with 1 protected pole and 13A In rated current and C tripping curve. The rated short circuit breaking capacity goes up to 10kA at 230VAC conforming to IEC 60947-2 standard and at conforming to standard. This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuit against short circuit and overload current. It is suitable for isolation in the industrial sector according to IEC/EN 60898-1 standard. It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 230VAC. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 2 pitches of 9mm. Pollution degree is 3. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 81mm x (D) 78mm. The weight is 115g. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -25°C to 70°C. The storage temperature is -40°C to 70°C.
Range of product | Clario |
---|---|
Range | Clario |
Product name | IDPN |
Product or component type | Miniature circuit-breaker |
Device short name | iDPN N |
Device application | Distribution |
Poles description | 1P + N |
Number of protected poles | 1 |
Neutral position | Left |
[In] rated current | 13 A |
Network type | AC |
Trip unit technology | Thermal-magnetic |
Curve code | C |
Breaking capacity | 10 kA Icu at 230 V AC 50/60 Hz conforming to IEC 60947-2 6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
Suitability for isolation | Yes |
Network frequency | 50/60 Hz |
---|---|
[Ue] rated operational voltage | 230 V AC 50/60 Hz between phase and neutral |
Magnetic tripping limit | 5...10 x In |
[Ics] rated service breaking capacity | 6000 A 100 % x Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1 7.5 kA 75 % x Icn at 230 V AC 50/60 Hz conforming to IEC 60947-2 |
Limitation class | 3 conforming to EN/IEC 60898-1 |
[Ui] rated insulation voltage | 400 V AC 50/60 Hz conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to IEC 60947-2 |
Contact position indicator | Yes |
Control type | Toggle |
Local signalling | ON/OFF indication |
Mounting mode | Clip-on |
Mounting support | DIN rail |
9 mm pitches | 2 |
Height | 81 mm |
Width | 18 mm |
Depth | 78 mm |
Net weight | 115 g |
Colour | White |
Mechanical durability | 20000 cycles |
Electrical durability | 20000 cycles |
Locking options description | Padlocking device |
Connections - terminals | Tunnel type terminals downstream 0.33…10 mm² flexible Tunnel type terminals downstream 0.75…16 mm² rigid Tunnel type terminals upstream 0.33…10 mm² flexible Tunnel type terminals upstream 0.75…16 mm² rigid |
Wire stripping length | 13 mm |
Tightening torque | 2 N.m |
Earth-leakage protection | Separate block |
Standards | EN/IEC 60898-1 EN/IEC 60947-2 |
---|---|
IP degree of protection | IP20 conforming to IEC 60529 |
Pollution degree | 3 conforming to IEC 60947-1 |
Tropicalisation | 2 conforming to IEC 60068-1 |
Relative humidity | 95 % at 55 °C |
Operating altitude | 2000 m |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -40…70 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.8 cm |
Package 1 Width | 7.3 cm |
Package 1 Length | 9 cm |
Package 1 Weight | 111.333 g |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Compliant with Exemptions
SCIP Number
C839c050-8547-41ce-b0db-e9813554fc09
REACh Regulation
Halogen-free status
Halogen free product
Use Again
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.