
Roll over image to zoom in

A9N61521
Suitability for industrial isolation according to IEC/EN 60947-2 standard
Combine short-circuit and overload currents protection
Fast closing independent of the speed of actuation of the toggle
Option to add auxiliaries, remote monitoring and residual current device (Vigi)
Faster, better and more flexible installation of device thanks to comb busbar
Environmental Data
Total lifecycle Carbon footprint
27
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
53
Take-back
No
This Acti9 C60H-DC is a low voltage direct current miniature circuit breaker (MCB). It has 2P, rated current 1A and C tripping curve. The rated short circuit breaking capacity goes up to 20kA at 220VDC conforming to GB 14048.2 standard and 20kA at 220VDC conforming to GB 14048.2 standard. This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuit against short circuit and overload current. It offers VisiTrip for safety during maintenance and VisiSafe to reduce intervention time. The Acti9 C60H-DC is used in direct current circuit (industrial control and automation, transport, renewable energy). This device is dedicated to industrial control, automations, transport and renewable energy applications. It has an electrical endurance going up to 3000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 500VDC. The Ui rated insulation voltage is 500VDC. The Uimp rated impulse withstand voltage is 6kV. The operating frequency is 50Hz or 60Hz. It is DIN rail mountable. Its width is 4 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The weight is 0.256kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -25°C to 70°C. The storage temperature is -40°C to 85°C.
Range | Acti9 |
---|---|
Product name | Acti9 C60H-DC |
Product or component type | Miniature circuit-breaker |
Device short name | C60H-DC |
Device application | Distribution |
Poles description | 2P |
Number of protected poles | 2 |
[In] rated current | 1 A at 25 °C |
Network type | DC |
Trip unit technology | Thermal-magnetic |
Curve code | C |
Breaking capacity | 10 kA Icu at 440 V DC conforming to EN 60947-2 10 kA Icu at 440 V DC conforming to IEC 60947-2 6 kA Icu at 500 V DC conforming to EN 60947-2 6 kA Icu at 500 V DC conforming to IEC 60947-2 20 kA Icu at 220 V DC conforming to GB 14048.2 20 kA Icu at 220 V DC conforming to IEC 60947-2 20 kA Icu at 250 V DC conforming to GB 14048.2 20 kA Icu at 250 V DC conforming to IEC 60947-2 |
Utilisation category | Category A conforming to EN 60947-2 Category A conforming to IEC 60947-2 |
Suitability for isolation | Yes conforming to IEC 60947-2 Yes conforming to EN 60947-2 |
Standards | EN 60947-2 IEC 60947-2 |
Network frequency | 50/60 Hz |
---|---|
[Ue] rated operational voltage | 500 V DC |
[Ics] rated service breaking capacity | 15 kA 75 % conforming to EN 60947-2 - 220 V DC 15 kA 75 % conforming to IEC 60947-2 - 220 V DC 15 kA 75 % conforming to EN 60947-2 - 250 V DC 15 kA 75 % conforming to IEC 60947-2 - 250 V DC 4.5 kA 75 % conforming to EN 60947-2 - 500 V DC 4.5 kA 75 % conforming to IEC 60947-2 - 500 V DC 7.5 kA 75 % conforming to EN 60947-2 - 440 V DC 7.5 kA 75 % conforming to IEC 60947-2 - 440 V DC |
[Ui] rated insulation voltage | 500 V DC conforming to IEC 60947-2 500 V DC conforming to EN 60947-2 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-2 6 kV conforming to IEC 60947-2 |
Contact position indicator | Yes |
Control type | Toggle |
Local signalling | ON/OFF indication |
Mounting mode | Fixed |
Mounting support | 35 mm symmetrical DIN rail |
Comb busbar and distribution block compatibility | Top or bottom: standard |
9 mm pitches | 4 |
Net weight | 0.256 kg |
Colour | White |
Mechanical durability | 20000 cycles |
Electrical durability | 3000 cycles L/R = 2 ms |
Provision for padlocking | Padlockable |
Locking options description | In position O |
Tightening torque | Power circuit: 2.5 N.m top or bottom |
Earth-leakage protection | Without |
Pollution degree | 3 conforming to EN 60947-2 3 conforming to IEC 60947-2 |
---|---|
Overvoltage category | IV |
Tropicalisation | 2 conforming to IEC 60068-2 |
Operating altitude | 2000 m |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -40…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.500 cm |
Package 1 Width | 3.600 cm |
Package 1 Length | 8.500 cm |
Package 1 Weight | 222.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 6 |
Package 2 Height | 8.200 cm |
Package 2 Width | 9.200 cm |
Package 2 Length | 22.500 cm |
Package 2 Weight | 1.391 kg |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 72 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 17.204 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
27
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
SCIP Number
A5974528-db7a-4dab-baff-e3d40953a6f2
REACh Regulation
Use Again
Recyclability potential, in %
53
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.