
Roll over image to zoom in

A9R21425
Protection of persons against electric shock by direct contact
Suitability for residential isolation according to IEC 61008-1 and IEC 61008-2-1 standards
Easy to install with unified terminal design and wiring indication
Earth fault indication by a red mechanical indicator in front face
Compatible with Acti9 captive padlocking device
Environmental Data
Total lifecycle Carbon footprint
56
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Acti9 iID is a modular and reliable residual current circuit breaker (RCCB). It is a 4P circuit breaker with In rated current of 25A, A type protection class and a 30mA earth leakage sensitivity. This product protects against electrical shock by direct or indirect contact and fire hazards. It performs the function of disconnection of electrical circuits in case of earth fault. Its unique Visitrip indicator reduces intervention time by showing the faulty device with a mechanical indicator on front face. This product also has a VisiSafe window with a green strip on the toggle indicating full opening of the poles allowing downstream maintenance This product is compliant with EN/IEC 61008-1 standard. The (Im/IΔm) rated breaking and making short circuit capacity is 1500A. The (Inc/IΔc) conditional rated short circuit current is 10kA. The electrical endurance is up to 15000 cycles. The mechanical endurance is up to 20000 cycles. The Ue operational voltage is 380VAC to 415VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The frequency is 50Hz or 60Hz. It is DIN rail mountable. The width in 9mm pitches is 8. The product colour is white (RAL9003). The dimensions are (W) 72mm x (H) 91mm x (D) 73.5mm. The weight is 0.37kg. It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard. The operating temperature is from -25°C to 60°C. The storage temperature is from -40°C to 85°C.
Range | Acti9 |
---|---|
Product name | Acti9 iID |
Product or component type | Residual current circuit breaker (RCCB) |
Device short name | iID |
Poles description | 4P |
Neutral position | Left |
[In] rated current | 25 A |
Network type | AC |
Earth-leakage sensitivity | 30 mA |
Earth-leakage protection time delay | Instantaneous |
Earth-leakage protection class | Type A |
Device location in system | Outgoer |
---|---|
Network frequency | 50/60 Hz |
[Ue] rated operational voltage | 380...415 V AC 50/60 Hz |
Residual current tripping technology | Voltage independent |
Rated breaking and making capacity | Idm 1500 A Im 1500 A |
Rated conditional short-circuit current | 10 kA |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 6 kV |
Surge current | 250 A |
Contact position indicator | Yes |
Control type | Toggle |
Mounting mode | Clip-on |
Mounting support | DIN rail |
9 mm pitches | 8 |
Height | 91 mm |
Width | 72 mm |
Depth | 73.5 mm |
Net weight | 0.37 kg |
Colour | White |
Mechanical durability | 20000 cycles |
Electrical durability | AC-1: 15000 cycles |
Locking options description | Padlocking device |
Connections - terminals | Single terminal top or bottom 1…35 mm² rigid Single terminal top or bottom 1…25 mm² flexible Single terminal top or bottom 1…25 mm² flexible with ferrule |
Wire stripping length | 14 mm for top or bottom connection |
Tightening torque | 3.5 N.m top or bottom |
Standards | EN/IEC 61008-1 |
---|---|
IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
Pollution degree | 3 |
Electromagnetic compatibility | 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61008-1 |
Ambient air temperature for operation | -25…60 °C |
Ambient air temperature for storage | -40…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.600 cm |
Package 1 Width | 8.200 cm |
Package 1 Length | 10.000 cm |
Package 1 Weight | 360.800 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 27 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 10.103 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 216 |
Package 3 Height | 45.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 120.000 cm |
Package 3 Weight | 92.821 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
56
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
42d9fa7e-1604-4ebd-8742-78b281843dbb
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.