
Roll over image to zoom in

A9XMSB11
Environmental Data
Total lifecycle Carbon footprint
35
Use Better
Packaging made with recycled cardboard
No
Use Again
Recyclability potential, in %
0
Take-back
No
This Acti 9 SmartLink Modbus Slave is a smart communication module with 11 channels. It communicates with the auxiliaries iACT24 for iCT contactors, iATL24 for iTL impulse relays, iOF+SD24 for iC60, iID, ARA, RCA & iSW-NA. It needs to be associated to a Master SmartLink SI B thanks to the Modbus RS485 connector. It is used to transfer data from Acti 9 devices to a PLC or network monitoring system thanks to the Ethernet connector. It communicates also with OF+SD24 for C60, C120, DPN, ID & C60H-DC, Ti24 for RCA iC60 & Reflex iC60. It is supplied with 1 power supply connector 24VDC, 2 bolts for mounting on Linergy FM80. The link is Modbus, RTU, RS485 serial connection. The transfer rate is self-adaptable from 9600 to 19200 baud. The Modbus addresing range is 1 to 99. It is a 4-pin connector type of bus. It is a plug-in connection. The maximum length of the bus is 1000m. The maximum cable length is 500m. The voltage power supply is 24VDC +/- 10%. The Maximum input current is 1,5A. The Maximum inrush current is 3A. The degree of protection is IP20. The pollution degree is 3. It complies with RoHS directive. The duration of saving memory is 10 years. The dimensions are (W) 359mm x (H) 23mm x (D) 42mm. The weigth is 195g. The operating temperature is -25°C to + 60°C and only +50°C if vertical mouting. The storage temperature is -40°C to + 80°C. This product complies with IEC/EN 61131-2 standard.
Range of product | Acti9 |
---|---|
range of product | EcoStruxure |
Product or component type | Smart communication module |
Product name | EcoStruxure I/O Smart Link |
Device short name | I/O Smart Link |
Application type | Load control Breaker status monitoring Basic energy metering E |
Number max of connected devices | Up to 11 wired devices |
Group of channels | 1 group of 11 digital channels |
Maximum supply current | 1.5 A |
[Us] rated supply voltage | 24 V DC +/- 20 % |
Connectivity to devices | Digital input and output Pulse output meter |
Communication service | Modbus server for RS485 |
Web server | BMS controller compatible |
Application specific I/O | Pulse totalising counter Pulse converter |
---|---|
Protection type | Against reverse polarity for auxiliary supply Against reverse polarity for input Overvoltage at 33 V DC for digital output |
Immunity to microbreaks | 10 ms |
Reset | Factory reset on front face By booted push-button By address encoder By plug in, plug out the power supply |
Input/output type | 2 inputs + 1 output per digital channel |
Input type | Current sink for digital input, 24 V DC +/- 20 % at 2.5 mA |
Maximum permanent current | 5 mA for digital input |
Electronic filtering time | 2 ms for digital input from state 0 to state 1 |
Output type | Logic current source: 24 V - DC - 100 mA |
Maximum voltage drop | <1 V at state 1 digital output |
Inrush current | 0.5 A for digital output 7 A for power supply |
Local signalling | Communication: 1 LED (yellow) Status: 1 LED (green, orange and red) |
Type of setting | Modbus address 01...99 for address encoders Reset for address encoders Reset for plug in, plug out the auxiliary supply |
Mounting position | Horizontal and vertical on DIN rail |
Colour | White (RAL 9003) |
Location of connection | Front |
Connections - terminals | Spring-loaded terminal Ti24 qty: 11 for digital input/output, ordered separately Plug-in connector qty: 1 for supply circuit Plug-in connector qty: 1 for communication bus |
Clamping connection capacity | 2 x 0.2...2 x 1.5 mm² for twisted shielded pairs cable, flexible with cable end for communication bus 2 x 0.2...2 x 1.5 mm² for twisted shielded pairs cable, flexible without cable end for communication bus 2 x 0.2...2 x 1.5 mm² for twisted shielded pairs cable, rigid with cable end for communication bus 2 x 0.2...2 x 1.5 mm² for twisted shielded pairs cable, rigid without cable end for communication bus 1 x 0.2...1 x 1.5 mm², flexible with cable end for control 1 x 0.2...1 x 1.5 mm², flexible without cable end for control 1 x 0.2...1 x 1.5 mm², rigid with cable end for control 1 x 0.2...1 x 1.5 mm², rigid without cable end for control 2 x 0.2...2 x 1.5 mm², flexible with cable end for supply circuit 2 x 0.2...2 x 1.5 mm², flexible without cable end for supply circuit 2 x 0.2...2 x 1.5 mm², rigid with cable end for supply circuit 2 x 0.2...2 x 1.5 mm², rigid without cable end for supply circuit |
Wire stripping length | Control: 10 mm Supply circuit: 7 mm Communication bus: 7 mm |
Communication network type | RS485 Modbus RTU client/server SUB-D 9 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps |
9 mm pitches | 0 useful |
Height | 22.5 mm |
Width | 359 mm |
Depth | 42 mm |
Net weight | 188 g |
Provided equipment | Set of 1 bus connector Set of 1 power supply connector Set of 2 locking clips |
Range compatibility | Acti 9 iTL auxiliary Linergy Linergy FM Acti 9 iOF+SD 24 Acti 9 iACT24 Acti 9 iATL24 PowerLogic pulse output meter Acti 9 RCA iC60 Acti 9 Acti9 iCT auxiliary Acti 9 Acti9 iC60 Acti 9 Acti9 iID Acti 9 Acti9 iSW-NA Acti 9 Acti9 iDPN Vigi Acti 9 Acti9 C40 Multi9 Multi9 C60 Acti 9 Acti9 DT40 Acti 9 Acti9 DT60 Acti 9 Acti9 I-NA Acti 9 Acti9 ITG40 Acti 9 Acti9 iDPN Acti 9 Acti9 Reflex iC60 Ti24 connector |
Commissioning interface | EcoStruxure Power Commission |
Market segment | Buildings Small commercial |
Compatibility code | Acti 9 Smartlink |
IP degree of protection | IP20 |
---|---|
IK degree of protection | IK06 conforming to IEC 62262 |
Pollution degree | 3 |
Electromagnetic compatibility | Resistance to electrostatic discharge (air discharge), class B, 8 kV, conforming to IEC 61000-4-2 Resistance to electrostatic discharge (contact discharge), class B, 4 kV, conforming to IEC 61000-4-2 Resistance to radiated electromagnetic fields (80 MHz...3 GHz), class A, 10 V/m, conforming to IEC 61000-4-3 Power supply: resistance to radiated electromagnetic fields (1.4…6 GHz), class A, 3 V/m, conforming to IEC 61000-4-3 Power supply: resistance to fast transient (5...100 kHz), class B, 2 kV, conforming to IEC 61000-4-4 Input/output: resistance to fast transient, class B, 1 kV, conforming to IEC 61000-4-4 Communication bus: resistance to fast transient (0.15...80 MHz), class B, 1 kV, conforming to IEC 61000-4-4 Conducted EMC (0.15...80 MHz), class A, 3 V, conforming to IEC 61000-4-6 Conducted emission (0.15...30 MHz), class B, conforming to IEC 61326-1 Conducted emission (0.15...30 MHz), class B, conforming to CISPR 11 Radiated emission (30...6000 MHz), class B, conforming to IEC 61326-1 Radiated emission (30...6000 MHz), class B, conforming to CISPR 11 Power supply: surges (DM coupling 42 Ohm), class B, 1 kV, conforming to IEC 61000-4-5 Power supply: surges (CM coupling 42 Ohm), class B, 2 kV, conforming to IEC 61000-4-5 Communication bus: surges (CM coupling 2 Ohm), class B, 1 kV, conforming to IEC 61000-4-5 |
Environmental characteristic | Corrosive 3C2 conforming to IEC 60721-3-3 Salt mist 2 conforming to IEC 60068-2-52 |
Vibration resistance | 1 gn, amplitude = 3.5 mm (f = 5…300 Hz)10 cycles conforming to EN/IEC 60068-2-6 |
Shock resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
Fire resistance | Other parts: 650 °C ( 30 s ) conforming to IEC 60695-2-10 On connection terminals: 960 °C ( 30 s ) conforming to IEC 60695-2-10 |
Tropicalisation | 2 |
Relative humidity | 0…93 % at 40 °C |
Operating altitude | 0...2000 m |
Ambient air temperature for operation | -25…60 °C |
Ambient air temperature for storage | -40…85 °C |
Standards | IEC 61010-2-201 IEC 61010-1 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.300 cm |
Package 1 Width | 6.500 cm |
Package 1 Length | 37.000 cm |
Package 1 Weight | 242.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 32 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 8.200 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
35
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
2c4a7f95-9fbf-4b2e-bc7e-82ceeb851894
REACh Regulation
Use Again
Recyclability potential, in %
0
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.