
Roll over image to zoom in

1 videos
A9Z61440
Poles description:
[In] rated current:
Earth-leakage sensitivity:
Earth-leakage protection time delay:
Protection of persons against electric shock by direct contact
Suitability for isolation according to IEC 61008-1, IEC 61008-2-1, IEC 62423, IEC 61543 and VDE 0664 standards
Easy to install with unified terminal design and wiring indication
Earth fault indication by a red mechanical indicator in front face
Compatible with Acti9 captive padlocking device
Environmental Data
Total lifecycle Carbon footprint
73
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Acti9 iID is a modular and reliable residual current circuit breaker (RCCB). It is a 4P circuit breaker with In rated current of 40A, B-SI type protection class and a 30mA earth leakage sensitivity. This product protects against electrical shock by direct or indirect contact and fire hazards. It performs the function of disconnection of electrical circuits in case of earth fault. Its unique Visitrip indicator reduces intervention time by showing the faulty device with a mechanical indicator on front face. This product also has a VisiSafe window with a green strip on the toggle indicating full opening of the poles allowing downstream maintenance This product is compliant with IEC/EN 61008-2-1 and IEC/EN 62423 standard. The (Im/IΔm) rated breaking and making short circuit capacity is 1500A. The (Inc/IΔc) conditional rated short circuit current is 10kA. The electrical endurance is up to 15000 cycles. The mechanical endurance is up to 20000 cycles. The Ue operational voltage is 400VAC. It is DIN rail mountable. The width in 9mm pitches is 8. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 72mm x (H) 88mm x (D) 79mm. The weight is 415g. It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard. The operating temperature is from -25°C to 60°C. The storage temperature is from -40°C to 85°C.
Range | Acti9 |
---|---|
Product name | Acti9 iID |
Product or component type | Residual current circuit breaker (RCCB) |
Device short name | iID |
Device application | Photovoltaic 3P speed drive Lift |
Poles description | 4P |
Neutral position | Left |
[In] rated current | 40 A |
Network type | AC |
Earth-leakage sensitivity | 30 mA |
Earth-leakage protection time delay | Instantaneous |
Earth-leakage protection class | Type B-SI (Super Immunised) |
Quality labels | VDE NF IMQ KEMA |
Device location in system | Outgoer Group incomer |
---|---|
Network frequency | 50 Hz |
[Ue] rated operational voltage | 400 V AC 50 Hz |
Residual current tripping technology | Voltage independent |
Rated breaking and making capacity | Idm 1500 A Im 1500 A |
Rated conditional short-circuit current | 10 kA |
[Ui] rated insulation voltage | 500 V |
[Uimp] rated impulse withstand voltage | 6 kV |
Contact position indicator | Yes |
Control type | Toggle |
Local signalling | ON/OFF indication LED (green) for presence of voltage Trip indicator |
Mounting mode | Clip-on |
Mounting support | DIN rail |
9 mm pitches | 8 |
Height | 88 mm |
Width | 72 mm |
Depth | 79 mm |
Net weight | 415 g |
Colour | White |
Mechanical durability | 20000 cycles |
Electrical durability | 15000 cycles |
Locking options description | Padlocking device |
Connections - terminals | Double terminal front 1…35 mm² rigid Double terminal front 1…25 mm² flexible Double terminal front 1…25 mm² flexible with ferrule Double terminal back 1…25 mm² rigid Double terminal back 1…16 mm² flexible Double terminal back 1…16 mm² flexible with ferrule |
Wire stripping length | 14 mm for top or bottom connection |
Tightening torque | 3.5 N.m top or bottom |
Standards | IEC 61008-2-1 IEC/EN 62423 EN 61008-2-1 |
---|---|
Product certifications | CCC KC |
IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
IK degree of protection | IK05 |
Pollution degree | 3 |
Overvoltage category | IV |
Electromagnetic compatibility | 8/20 µs impulse withstand, 3 kA conforming to EN/IEC 61008-1 |
Operating altitude | 0...2000 m |
Ambient air temperature for operation | -25…60 °C |
Ambient air temperature for storage | -40…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.400 cm |
Package 1 Width | 7.500 cm |
Package 1 Length | 10.000 cm |
Package 1 Weight | 452.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 27 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 12.606 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
73
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
C2a63347-7a15-4eaa-acdb-227b8b7a3919
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.