

Roll over image to zoom in






+ 2
AP7516
Environmental Data
Total lifecycle Carbon footprint
23328
Use Better
Packaging made with recycled cardboard
Yes
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
WEXWAR1Y-AC-02
Lead time | Usually in Stock |
---|
Colour | Black |
---|---|
Product or component type | PDU |
PDU type | Basic |
Cord length | 2.4 m |
Provided equipment | Installation guide Rack mounting brackets |
Input Voltage | 208 V 3 phases |
---|---|
Height | 44 mm |
Width | 437 mm |
Output Voltage | 200 V 208 V |
Depth | 254 mm |
Net weight | 7.98 kg |
Mounting location | Front Rear |
Mounting preference | No preference |
Mounting mode | Rack-mounted |
Rack units | 1U |
Mounting position | Horizontal |
[In] rated current | 40 A |
Input current limits | 50 A |
Load capacity | 14400 VA |
Network frequency | 50/60 Hz |
Number of input connectors | 1 CS8365 |
Outlet type and quantity | 6 IEC 60320 C19 |
Product certifications | cUL listed METI Denan UL listed |
---|---|
Standards | CSA C22.2 No. 60950-1-03 UL 60950-1 |
Ambient air temperature for operation | -5…45 °C |
Relative humidity | 5…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -25…65 °C |
Storage Relative Humidity | 5…95 % |
Storage altitude | 0…15240 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 24.1 cm |
Package 1 Width | 50.2 cm |
Package 1 Length | 55.9 cm |
Package 1 Weight | 10.1 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
23328
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.