

Roll over image to zoom in


AP7811B
1-Year Secure Network Management Card subscription included
Helps balance loads by measuring and recording amps with +/- 5% accuracy
Empowers IT staff with real-time remote monitoring of connected loads
Alerts of potential circuit overloads with user-defined alarms
Upgraded to support TLS 1.2 cyber protoco
Environmental Data
Total lifecycle Carbon footprint
1762
Use Better
Packaging made with recycled cardboard
Yes
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
WEXWAR1Y-AC-02
APC Metered Rack PDUs distribute reliable rack power distribution via a single input with multiple output receptacles AP7811B offers real-time remote monitoring and user-defined alarms which helps prevent potential circuit overloads that can cause accidental power loss to critical equipment Easily access, configure, and monitor this metered PDU from remote locations A network management interface provides standards-based management via Web, SNMP, and Command Line Interface This Metered PDU from APC provides (12) IEC C13 and (4) IEC C19 outlets to supply power to rack equipment Active current measurements (amps), User-customizable alarms and warnings and Embedded log memory to record/review/report historic data to local user An environmental monitoring port for external temperature/humidity monitoring is available (sensor sold separately model AP9335T or AP9335TH) Easy to mount this Horizontal PDU in racks or enclosures and occupies 2U of rack Space Packaging Includes PDU, Installation guide, Rack mounting brackets, Safety guide, Serial configuration cable
Lead time | Usually in Stock |
---|
Product or component type | PDU |
---|---|
PDU type | Metered |
Cord length | 3.65 m |
Number of cables | 1 |
Provided equipment | Cord retention bracket(s) Installation guide Rack mounting brackets User manual |
Input Voltage | 200 V 208 V 230 V |
---|---|
Height | 88 mm |
Width | 444 mm |
Output Voltage | 208 V |
Depth | 112 mm |
Net weight | 3.36 kg |
Mounting location | Front Rear |
Mounting preference | No preference |
Input Plug Type | NEMA L6-30P |
Mounting mode | Rack-mounted |
Rack units | 2U |
Mounting position | Horizontal |
[In] rated current | 24 A |
Input current limits | 30 A |
Load capacity | 4992 VA |
Network frequency | 50/60 Hz |
Outlet type and quantity | 12 IEC 60320 C13 4 IEC 60320 C19 |
Product certifications | cUL listed CSA PSE UL listed |
---|---|
Standards | FCC part 15 class A ICES-003 UL 60950 |
Ambient air temperature for operation | -5…45 °C |
Relative humidity | 5…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -25…65 °C |
Storage Relative Humidity | 5…95 % |
Storage altitude | 0…15240 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 14 cm |
Package 1 Width | 36.8 cm |
Package 1 Length | 50.8 cm |
Package 1 Weight | 5.42 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1762
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
1cdb2fed-a06f-4574-913d-8df8e70936b2
REACh Regulation
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
Removable battery
Yes
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.