


AP8716S
Environmental Data
Total lifecycle Carbon footprint
680
Use Better
Packaging made with recycled cardboard
No
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
Presentation | Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads. |
---|---|
Lead time | Usually in Stock |
Product or component type | Power cord |
---|---|
Input Connection Type | IEC 60320 C20 |
Cable length | 1.82 mm |
Number of cables | 6 |
Colour | Black |
---|---|
Height | 300 mm |
Width | 80 mm |
Depth | 70 mm |
Net weight | 2.16 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Max line current | 16 A |
---|---|
Input current limits | 16 A |
Max current draw | 16 A |
---|---|
Number of power socket outlets | 1 IEC 60320 C19 |
Power cable length | 1.8 m |
Product certifications | CCC CSA PSE UL listed VDE |
---|
Ambient air temperature for operation | 0…75 °C |
---|---|
Relative humidity | 20…80 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -25…75 °C |
Storage Relative Humidity | 20…80 % |
Storage altitude | 0…15240 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 30 cm |
Package 1 Width | 8 cm |
Package 1 Length | 7 cm |
Package 1 Weight | 2.16 kg |
SCC14 | 10731304279720 |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
680
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
SCIP Number
1cdb2fed-a06f-4574-913d-8df8e70936b2
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.