




AP8841
Ideal for colocation, large data centers or distributed IT sites
Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)
Real-time remote monitoring of connected load through EcoStruxureTM IT and other platforms
Stay on top by defining alarm thresholds in order to avoid overloaded circuits
Zero U toolless installation
Environmental Data
Total lifecycle Carbon footprint
2386
Use Better
Packaging made with recycled cardboard
Yes
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
WEXWAR1Y-AC-02
APC Metered Rack PDUs distribute reliable rack power distribution via a single input with multiple output receptacles. Real-time remote monitoring and user-defined alarms help prevent potential circuit overloads that can cause accidental power loss to critical equipment. Easily access, configure, and manage this metered PDU from remote locations. A network management interface provides standards-based management via Web, SNMP, and Command Line Interface. This Metered PDU from APC provides (36) IEC 60320 C13 and (6) IEC 60320 C19 outlets to supply power to rack equipment. Locking IEC receptacles enable locking power cord compatibility to reduce the probability of accidentally disconnecting cords and dropping loads. Volts, amps, real power (kW), and energy (kWh) data is provided to support energy management. An embedded log memory to reports historic metered data. Display details current, power, and voltage measurements and offers local user access. An environmental monitoring port for external temperature/humidity monitoring is available (sensor sold separatelymodel AP9335T or AP9335TH). Easily mount this vertical PDU in racks or enclosures. It occupies zero U of valuable rack space, which allows space for more equipment in the rack. This vertical PDU does not require additional tools to mount into APC NetShelter Enclosures. Enables a quick recovery from overload events and breakers are ultra low profile. Packaging Includes PDU, Installation guide, Rack mounting brackets, Safety guide, Serial configuration cable
Presentation | APC Metered Rack PDUs distribute reliable rack power distribution via a single input with multiple output receptacles. Real-time remote monitoring and user-defined alarms help prevent potential circuit overloads that can cause accidental power loss to critical equipment. Easily access, configure, and manage this metered PDU from remote locations. A network management interface provides standards-based management via Web, SNMP, and Command Line Interface. This Metered PDU from APC provides (36) IEC 60320 C13 and (6) IEC 60320 C19 outlets to supply power to rack equipment. Locking IEC receptacles enable locking power cord compatibility to reduce the probability of accidentally disconnecting cords and dropping loads. Volts, amps, real power (kW), and energy (kWh) data is provided to support energy management. An embedded log memory to reports historic metered data. Display details current, power, and voltage measurements and offers local user access. An environmental monitoring port for external temperature/humidity monitoring is available (sensor sold separately model AP9335T or AP9335TH). Easily mount this vertical PDU in racks or enclosures. It occupies zero U of valuable rack space, which allows space for more equipment in the rack. This vertical PDU does not require additional tools to mount into APC NetShelter Enclosures. Enables a quick recovery from overload events and breakers are ultra-low profile. Packaging Includes PDU, Installation guide, Rack Mounting brackets, Safety guide, Serial configuration cable. |
---|---|
Lead time | Usually in Stock |
Colour | Black |
---|---|
Product or component type | PDU |
PDU type | Metered |
Cord length | 2.9 m |
Number of cables | 1 |
Provided equipment | Installation guide Rack mounting brackets Serial configuration cable Safety guide |
Input Voltage | 200 V 208 V |
---|---|
Height | 1791 mm |
Width | 56 mm |
Output Voltage | 200 V 208 V |
Depth | 44 mm |
Net weight | 6.84 kg |
Mounting location | Side |
Mounting preference | No preference |
Input Plug Type | NEMA L6-30P |
Mounting mode | Rack-mounted |
Rack units | 0U |
USB compatible | No |
Mounting position | Vertical |
[In] rated current | 24 A |
Permissible voltage | 200…240 V |
Input current limits | 30 A |
Load capacity | 4992 VA |
Network frequency | 50/60 Hz |
Outlet type and quantity | 36 IEC 60320 C13 6 IEC 60320 C19 |
Product certifications | METI Denan PSE VDE |
---|---|
Standards | CSA C22.2 No 60950 IEC 60950 UL 60950-1 |
Ambient air temperature for operation | -5…60 °C |
Relative humidity | 5…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -25…65 °C |
Storage Relative Humidity | 5…95 % |
Storage altitude | 0…15240 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 200 cm |
Package 1 Width | 10.7 cm |
Package 1 Length | 16.2 cm |
Package 1 Weight | 8.47 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
2386
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
Removable battery
Yes
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.