
Roll over image to zoom in

AP940-0625A
UPS Communication cable
Facilitates communication between server and UPS
Communication over serial or USB
Please confirm the cable part number for right interface
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
UPS Communications Smart Signalling (6'/2m - DB-9 to RJ-45) Cable
Lead time | Usually in Stock |
---|
Cable length | 2.00 m |
---|---|
Number of cables | 1 |
Product compatibility | UPS |
Height | 5.7 cm |
---|---|
Width | 22.2 cm |
Depth | 10.8 cm |
Net weight | 0.14 kg |
Mounting mode | Not rack-mountable |
Cable end 2 | SUB-D 9 female smart signaling |
Cable end 1 | RJ45 male |
Number of port | 1 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.7 cm |
Package 1 Width | 10.8 cm |
Package 1 Length | 22.2 cm |
Package 1 Weight | 0.14 kg |
SCC14 | 10731304310812 |
Warranty | 24 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.