
Roll over image to zoom in





+ 10
1 videos
AP95100
Centralized Monitoring: Unified view of connected devices in your data center
Real-time Alerts: Swift notifications for critical infrastructure events
Customizable Reporting: Generate detailed reports for informed decisions
Trend Analysis: Optimize performance with historical and real-time data analytics
Scalability: Easily expand by adding new infrastucture devices
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
Yes
Compatible Software
EcoStruxure™ IT Data Center Expert provides remote monitoring and management capabilities for your data center. Perpetual paper node licenses gives you the scalability to add devices as your infrastructure grows. Node licenses can be purchased in different amounts as perpetual licenses which can be added to your DCE on-the-fly.
Lead time | Usually in Stock |
---|
Range of product | EcoStruxure IT Data Center Expert |
---|---|
Product or component type | License |
Format | Paper |
Software type | DCIM software |
Type of license | Perpetual |
Number of nodes | 100 |
Service benefits | Enhanced technical assistance Firmware and software update Minimised risk of failure New features Software update Technical support |
User language | English |
Type of installation | Self installable |
---|---|
Software designation | EcoStruxure IT Data Center Expert software DCIM software |
Software function | Remote monitoring Management |
Range compatibility | EcoStruxure IT Data Center Expert |
Hosting option | On-premise |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 22.9 cm |
Package 1 Width | 0.6 cm |
Package 1 Length | 30.5 cm |
Package 1 Weight | 0.45 kg |
Warranty | NA |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Use Again
End of life manual availability
Take-back
Yes
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.