
Roll over image to zoom in

2 videos
AP9643
Enables mission critical remote remote UPS monitoring and management
Browser accessible from anywhere on a secure network
Real-time event notification maximizes uptime and improves efficiency
Take proactive actions and troubleshoot easily with detailed data and event logs
Stay up-to-date with an included 1-Year Secure NMC System subscription
Environmental Data
Total lifecycle Carbon footprint
195
Use Better
Packaging made with recycled cardboard
No
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
Compatible Software
The Network Management Card 3 enables essential and secure remote monitoring and management of a UPS, giving you mission-critical visibility. The included Universal I/O (UIO) ports enable support for environmental monitoring and the serial RS-485 port supports Modbus RTU. The high-speed processor provides a fast and powerful experience offering Gigabit Ethernet connectivity and simultaneous multiple user logins to the easy-to-use web user interface or Command Line Interface. Take proactive actions and troubleshoot easily with detailed data and event logging for timely resolution. Advanced technology and features keep sensitive data secure with the newest and best-in-class security compliance. The Network Management Card includes a 1-year Secure NMC Subscription which provides access to the latest firmware which is independently certified to the IEC 62443-4-2 standard. Integrates with EcoStruxure IT for efficient management of your equipment, PowerChute Network Shutdown for graceful shutdown, unattended start-up and VM migration options for disaster avoidance and business continuity, and with other SNMP-enabled systems.
Lead time | Usually in Stock |
---|
Range of product | Network Management Cards |
---|---|
Range compatibility | Galaxy VM Galaxy VX Symmetra PX Smart-UPS Smart-UPS Ultra Smart-UPS On-Line Smart-UPS Modular Ultra Smart-UPS Battery Systems Back-UPS SX3 Refurbished Smart-UPS |
Product or component type | Device monitoring and management |
Provided equipment | Temperature sensor Micro-USB cable Installation manual |
Number of input phases | 1 3 |
Standards | EN 61000-4-2 BS EN 61000-4-2 EN 61000-4-3 BS EN 61000-4-3 EN 61000-4-4 BS EN 61000-4-4 EN 61000-4-5 BS EN 61000-4-5 EN 61000-4-6 BS EN 61000-4-6 EN 61000-4-8 BS EN 61000-4-8 EN 61000-4-11 BS EN 61000-4-11 BS EN 55024 EN 55035 BS EN 55035 EN 62040-2 BS EN 62040-2 EN 55011:A1 EN 55024:A1 EN 55032:class A VCCI class A ICES-003:issue 6 BS EN 55032:class A BS EN 55011:A1 |
Variant option | Environmental monitoring with Modbus |
---|
Net weight | 0.14 kg |
---|---|
Width | 12.1 cm |
Height | 3.8 cm |
Depth | 10.8 cm |
Product certifications | FCC Class A AS/NZS |
---|
Storage Relative Humidity | 0…95 % |
---|---|
Relative humidity | 0…95 % |
Ambient air temperature for storage | -15…65 °C |
Ambient air temperature for operation | -5…45 °C |
Storage altitude | 0…15240 m |
Operating altitude | 0...10000 ft |
Communication network type | 10/100/1000BASE-T |
---|---|
Authentication | Radius Lightweight Directory Access Protocol (LDAP) |
Communication port protocol | HTTP over secure sockets Layer (HTTPS) SSH FTP HTTP SNMP DHCP BOOTP (Bootstrap Protocol) TCP/IP |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.1 cm |
Package 1 Width | 15.9 cm |
Package 1 Length | 23.5 cm |
Package 1 Weight | 0.91 kg |
Warranty | 24 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
195
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
SCIP Number
F4c2965e-f80d-4830-8cd4-be926afb0f45
REACh Regulation
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
Removable battery
Yes
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.