







+ 7
APDU10451SW
APDU10451SW has not been replaced. Please contact your customer care centre for more information.
Environmental Data
Total lifecycle Carbon footprint
5559
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
WBEXTWAR1YR-AC-05
WEXWAR1Y-AC-05
APC NetShelter Rack PDU Advanced provide reliable power distribution to IT Equipment within server and/or networking racks. Switched outlets to turn outlets on or off remotely. PDU level power metering via remote access and local display for power visibility and notification of potential overload. 4-in-1 combination outlets which can be used as either C13, C19, C15, or C21 outlets provide unparreled deployment flexibility. Maximum outlet density with 42 outlets in a 2.2" wide form factor. Outlets on the PDUs are color coded and/or labeled by breaker and input phase on 3 phase models to simplify deployment. Provides an alternating phase design whereby each of the 3 phases are organized into small outlet groups which alternate from top to bottom of the PDU to facilitate better power cord management and promote better load balancing. Power Sharing allows PDUs cascaded together via 2 ethernet ports enable an Network Management Card to continue functioning in the event of an AC power loss. No interruption in Network communication, sensors operation, and alarm traps. Live Swap Network Management Card (NMC) which can be replaced without powering down the PDU or connected devices to minimize downtime in the unlikely event of an NMC power event. Rated and approved to operate up to 60C (140F) at full load ensures reliability and availability even in today's high density deployments. Gigabit ethernet to enhance and standardize network connectivity across all assets in the data center. A second ethernet port (10/100) is available to allow cascading to other PDUs, connect to a 2nd private network, or provide network redundancy. 1% metering accuracy for the peace of mind to use NetShelter Rack PDU Advanced to bill based on power usage. In addition, the higher level of accuracy ensures the most precise measures for capacity planning and threshold alarm monitoring. Two environmental sensor ports allow for optional sensors (sold separately) to be connected.
Lead time | Usually in Stock |
---|
Colour | Black |
---|---|
Product or component type | PDU |
PDU type | Switched |
Cord length | 1.8 m |
Input Voltage | 208 V 3 phases |
---|---|
Height | 1826 mm |
Width | 56 mm |
Output Voltage | 208 V |
Depth | 75 mm |
Net weight | 11.2 kg |
Mounting location | Side |
Mounting preference | No preference |
Input Plug Type | CS8365C 50 A |
Mounting mode | Rack-mounted |
Rack units | 0U |
Mounting position | Vertical |
Communication port protocol | 1000BASE-T 10/100BASE-T |
[In] rated current | 40 A |
Permissible voltage | 200…240 V |
Input current limits | 50 A |
Load capacity | 14400 VA |
Network frequency | 50/60 Hz |
Outlet type and quantity | 21 C13/C15/C19/C21 21C13/C15 |
Product certifications | TAA compliance BAA compliance |
---|---|
Standards | UL 62368-1 CSA C22.2 No 62368-1 FCC part 15 Subpart B |
IP degree of protection | IP44 |
Ambient air temperature for operation | -5…60 °C |
Relative humidity | 5…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -25…65 °C |
Storage Relative Humidity | 5…95 % |
Storage altitude | 0…15240 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 198 cm |
Package 1 Width | 13.2 cm |
Package 1 Length | 26.2 cm |
Package 1 Weight | 14.2 kg |
Warranty | 3 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
5559
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.