

Roll over image to zoom in



APDU9961
1-Year Secure Network Management Card subscription included
Environmental Data
Total lifecycle Carbon footprint
1556
Use Better
Packaging made with recycled cardboard
Yes
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
Compatible Software
WEXWAR1Y-AC-03
Lead time | Usually in Stock |
---|
Colour | Black |
---|---|
Product or component type | PDU |
PDU type | Switched |
Cord length | 1.82 m |
Number of cables | 1 |
Provided equipment | Installation guide Rack mounting brackets Safety guide |
Input Voltage | 208 V 3 phases |
---|---|
Height | 1792 mm |
Width | 55 mm |
Output Voltage | 208 V |
Depth | 46 mm |
Net weight | 6.91 kg |
Mounting location | Side |
Mounting preference | No preference |
Input Plug Type | NEMA L21-20P |
Mounting mode | Not rack-mountable |
Rack units | 0U |
USB compatible | No |
Mounting position | Vertical |
Communication port protocol | SNMP Redfish |
[In] rated current | 16 A |
Max line current | 20 A |
Input current limits | 20 A |
Load capacity | 5700 VA |
Network frequency | 50/60 Hz |
Outlet type and quantity | 21C13/C15 3C19/C21 |
Communication network type | 10/100/1000BASE-T |
Product certifications | cUL listed FCC part 15 class A |
---|---|
Standards | IEC 62368-1 |
Ambient air temperature for operation | -5…60 °C |
Relative humidity | 5…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -25…65 °C |
Storage Relative Humidity | 5…95 % |
Storage altitude | 0…15240 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 200.2 cm |
Package 1 Width | 11.4 cm |
Package 1 Length | 16.5 cm |
Package 1 Weight | 8.82 kg |
Warranty | 3 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1556
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
31346aed-552c-4a16-81d9-e683a383b6da
REACh Regulation
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
Removable battery
Yes
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.