

Roll over image to zoom in



APTF10KW01
20kVA step-down transformer converts high voltage (208/230/240V) input to low voltage (120/208/230/240V) output
Designed for use with APC Smart-UPS for flexible power distribution
Reduces inrush current and avoids UPS oversizing by placing transformer upstream
CSA certified and designed for reliable operation in demanding environments
Environmental Data
Total lifecycle Carbon footprint
10588
Use Better
Packaging made with recycled cardboard
Yes
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
This Isolation Transformer supports a load capacity of 10kVA. It features a 4U rack-mount design and is rack mountable. The unit includes rack mounting brackets, user manual, installtion guide, hardwire panel and documentation CD.
Presentation | The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment. |
---|---|
Lead time | Usually in Stock |
Main Input Voltage | 208 V 230 V 240 V |
---|---|
Product or component type | Transformer |
Main Output Voltage | 120 V 208 V 230 V 240 V |
Output connector type | Hard wire 3-wire (H N + E) 1 Hard wire 3-wire (2P + E) 1 |
Number of rack unit | 4U |
Provided equipment | Documentation CD Hardwire panel Installation guide Rack mounting brackets User manual Mounting hardware |
Range of product | Step-Down Transformer |
Colour | Black |
---|---|
Height | 175 mm |
Width | 432 mm |
Depth | 749 mm |
Net weight | 100 kg |
Mounting location | Front Side |
Mounting preference | Lower |
Mounting mode | Rack-mounted |
Max line current | 60 A |
---|---|
Input current limits | 60 A |
Load capacity | 10000 VA |
Network frequency | 45...65 Hz |
Number of input connectors | 1 hard wire 3-wire (2P + E) 1 hard wire 3-wire (1P + N + E) |
Max current draw | 60 A |
---|---|
Number of power socket outlets | 0 |
Efficiency | 95 % |
Product certifications | CSA UL listed |
---|---|
Standards | EN 55022 class A EN 55024 EN 61000-3-2 EN 61000-3-3 |
Ambient air temperature for operation | 0…40 °C |
---|---|
Relative humidity | 0…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -25…65 °C |
Storage Relative Humidity | 0…95 % |
Storage altitude | 0…15240 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 40.6 cm |
Package 1 Width | 60 cm |
Package 1 Length | 100 cm |
Package 1 Weight | 124.738 kg |
Unit Type of Package 2 | PAL |
Number of Units in Package 2 | 6 |
Package 2 Height | 133.5 cm |
Package 2 Width | 100 cm |
Package 2 Length | 120 cm |
Package 2 Weight | 748.428 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
10588
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
Ebf14c29-22dd-4f6d-ab75-8e1f69626b96
REACh Regulation
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.