

Roll over image to zoom in






+ 5
AR3130
Environmental Data
Total lifecycle Carbon footprint
485
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
WASSEM5X8-RK-01
WASSEM5X8-RK-02
Lead time | Usually in Stock |
---|
Product or component type | Rack enclosure |
---|---|
Number of rack unit | 42U |
Provided equipment | Baying hardware Keyed-alike doors and side panels Leveling feet Mounting hardware Pre-installed casters Side panels |
Height | 1991 mm |
---|---|
Width | 700 mm |
Depth | 1070 mm |
Net weight | 137.84 kg |
Colour | Black |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Maximum mounting depth | 914.9 mm |
Minimum mounting depth | 261.9 mm |
Rack width | 19" |
Permanent permissible load | 1020.6 kg dynamic 1701.0 kg static |
Standards | UL 2416 UL 60950-1 EIA-310E |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 221.6 cm |
Package 1 Width | 121.9 cm |
Package 1 Length | 99.9 cm |
Package 1 Weight | 160 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
485
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.