

Roll over image to zoom in





AR3380B2
Environmental Data
Total lifecycle Carbon footprint
1168
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Lead time | Usually in Stock |
---|
Product or component type | Rack enclosure |
---|---|
Number of rack unit | 42U |
Provided equipment | Baying hardware Key(s) Keyed-alike doors and side panels Leveling feet Mounting hardware Pre-installed casters Side panels |
Height | 1991 mm |
---|---|
Width | 800 mm |
Depth | 1200 mm |
Net weight | 177.78 kg |
Colour | Black |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Maximum mounting depth | 1048 mm |
Minimum mounting depth | 286 mm |
Rack width | 19" |
Marking | 14 gauge EIA mounting rail 16 gauge front door 16 gauge post 18 gauge rear door 18 gauge roof 18 gauge side panels |
Permanent permissible load | 1020.6 kg dynamic 1814.4 kg static |
Standards | UL 2416 EIA-310E |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 212.8 cm |
Package 1 Width | 94.8 cm |
Package 1 Length | 132.3 cm |
Package 1 Weight | 219.7 kg |
Warranty | 5 year repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1168
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.