

Roll over image to zoom in




AR7510
Environmental Data
Total lifecycle Carbon footprint
66
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Lead time | Usually in Stock |
---|
Product or component type | Mounting rail |
---|---|
Provided equipment | Installation guide Mounting hardware |
Colour | Black |
---|---|
Height | 1931 mm |
Width | 93 mm |
Depth | 82 mm |
Net weight | 18.18 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Rack width | 23" |
Marking | 14 gauge EIA mounting rail |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 205.7 cm |
Package 1 Width | 16.5 cm |
Package 1 Length | 31.8 cm |
Package 1 Weight | 21.82 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
66
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.