

ATS01N244LY
Discontinued on:23 Jul 2021
Recommended replacement(s)
Range of product | Altistart 01 |
---|---|
Product or component type | Soft starter |
Product destination | Asynchronous motors |
Product specific application | Simple machine |
Device short name | ATS01 |
Network number of phases | 3 phases |
[Us] rated supply voltage | 230...690 V - 15...10 % |
Motor power kW | 11 kW, 3 phases at 230 V 22 kW, 3 phases at 400 V 37 kW, 3 phases at 690 V |
Motor power hp | 15 hp, 3 phases at 230 V 25 hp, 3 phases at 400 V 30 hp, 3 phases at 460 V 40 hp, 3 phases at 575 V |
IcL starter rating | 44 A |
Utilisation category | AC-53B conforming to EN/IEC 60947-4-2 |
Current consumption | 132 A at nominal load |
Type of start | Start with voltage ramp |
Power dissipation in W | 22 W at full load and at end of starting 268 W in transient state |
Assembly style | With heat sink |
---|---|
Function available | Integrated bypass |
Supply voltage limits | 195…759 V |
Supply frequency | 50...60 Hz - 5...5 % |
Network frequency | 47.5...63 Hz |
Output voltage | <= power supply voltage |
[Uc] control circuit voltage | 110 V AC +/- 10 % |
Starting time | 1 s / 360 12 s / 30 Adjustable from 1 to 25 s |
Deceleration time symb | Adjustable from 1 to 25 s |
Starting torque | 30...80 % of starting torque of motor connected directly on the line supply |
Discrete input type | Internal (LI1, LI2, BOOST) stop, run and boost on start-up functions <= 8 mA |
Discrete input voltage | 24 V |
Discrete input logic | Positive logic LI1, LI2, BOOST at State 0: <= 3 V at State 1: >= 10 V |
Discrete output current | 2 A DC-13 3 A AC-15 |
Discrete output type | Relay outputs R1A, R1C |
Discrete output voltage | 24 V DCrelay outputs 250 V ACrelay outputs |
Minimum switching current | 10 mA at 17 V DC for relay outputs |
Display type | 1 LED (green) for starter powered up 1 LED (yellow) for nominal voltage reached |
tightening torque | 0.7 N.m 5 N.m |
Electrical connection | Earth connection: tinned connector fixed using Ø 6 mm screws 4 mm screw clamp terminal - rigid with cable end 1 6...35 mm² power circuit Screw connector - rigid with cable end 1 0.75...1.5 mm² control circuit 4 mm screw clamp terminal - rigid without cable end 2 6...25 mm² power circuit Screw connector - rigid without cable end 2 0.75...1.5 mm² control circuit 4 mm screw clamp terminal - flexible with cable end 1 4...25 mm² power circuit Screw connector - flexible with cable end 1 0.75...1.5 mm² control circuit 4 mm screw clamp terminal - flexible without cable end 1 6...25 mm² power circuit Screw connector - flexible without cable end 1 0.75...1.5 mm² control circuit 4 mm screw clamp terminal - flexible with cable end 2 4...16 mm² power circuit Screw connector - flexible with cable end 2 0.75...1.5 mm² control circuit 4 mm screw clamp terminal - flexible without cable end 2 6...25 mm² power circuit Screw connector - flexible without cable end 2 0.75...1.5 mm² control circuit |
Marking | CE |
Operating position | Vertical +/- 10 degree |
Height | 146 mm |
Width | 180 mm |
Depth | 126 mm |
Net weight | 2.4 kg |
Compatibility code | ATS01N2 |
Electromagnetic compatibility | Conducted and radiated emissions level B conforming to IEC 60947-4-2 Damped oscillating waves level 3 conforming to IEC 61000-4-12 Electrostatic discharge level 3 conforming to IEC 61000-4-2 EMC immunity level 3 conforming to EN 50082-1 EMC immunity level 3 conforming to EN 50082-2 Harmonics level 3 conforming to IEC 1000-3-2 Harmonics conforming to IEC 1000-3-4 Immunity to conducted interference caused by radio-electrical fields level 3 conforming to IEC 61000-4-6 Immunity to electrical transients level 4 conforming to IEC 61000-4-4 Immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3 Micro-cuts and voltage fluctuation level 3 conforming to IEC 61000-4-11 Voltage/current impulse level 3 conforming to IEC 61000-4-5 |
---|---|
Standards | EN/IEC 60947-4-2 |
Product certifications | GOST UL C-Tick CCC CSA |
IP degree of protection | On front panel: IP20 |
Pollution degree | 3 conforming to IEC 60664-1 3 conforming to UL 508 |
Vibration resistance | 2 gn |
Shock resistance | 8 gn for 11 ms conforming to EN/IEC 60068-2-27 |
Relative humidity | 5…95 % without condensation or dripping water conforming to EN/IEC 60068-2-3 |
Ambient air temperature for storage | -25…70 °C conforming to EN/IEC 60947-4-2 |
Operating altitude | <= 2000 m without derating > 2000 m with current derating of 0.5 % per additional 100 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Warranty | 18 months |
---|
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
ATS01N244LY is replaced by: