

heavy duty PowerLogic PFC Capacitor, 68.0/0 kvar - 480 V - 50Hz
BLRCH680A000B48
Specifications
Range of product | PowerLogic |
---|---|
Product or component type | Heavy duty capacitor |
Network frequency | 50/60 Hz |
Series name | HDuty |
Network harmonic content | <= 20 % |
Electrical parameters | 68 kvar 480 V 50 Hz |
Maximum permissible voltage | 1.1 x Un (8 hours over 24 hours) |
continuous overcurrent capacity | 1.8 x In |
Rated voltage | 480 V AC 50/60 Hz |
Dielectric losses | < 0.2 W/kvar |
---|---|
Power losses | < 0.5 W/kVAr |
Capacitance tolerance | - 5 % to 10 % |
Voltage test | 2.15 x Un AC between terminals for 10 s <= 660 V - 3 kV AC between terminal and container for 10 s >= 660 V - 6 kV AC between terminal and container for 10 s |
Inrush current | 250 x In |
Maximum switching operation per year | 7000 |
Service life in hours | 130000 h |
Dielectric material | Metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut) |
Impregnation material | Non-PCB dry PUR resin Biodegradable |
Type of installation | Indoor installation |
Connections - terminals | ClampTite terminal |
Mounting mode | Upright/horizontal |
Diameter | 136 mm |
Height | 321 mm |
Net weight | 5.3 kg |
Standards | IEC 60831-2 IEC 60831-1 |
---|---|
IP degree of protection | IP00 |
Operating altitude | 2000 |
Temperature class | D |
Ambient air temperature for operation | -25…55 °C |
Relative humidity | 95 % |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 18 cm |
Package 1 Width | 18 cm |
Package 1 Length | 38 cm |
Package 1 Weight | 5.318 kg |
Unit Type of Package 2 | S06 |
Number of Units in Package 2 | 12 |
Package 2 Height | 70 cm |
Package 2 Width | 80 cm |
Package 2 Length | 60 cm |
Package 2 Weight | 71.816 kg |
Unit Type of Package 3 | S06 |
Number of Units in Package 3 | 12 |
Package 3 Height | 70 cm |
Package 3 Width | 80 cm |
Package 3 Length | 60 cm |
Package 3 Weight | 71.816 kg |