
Roll over image to zoom in





+ 3
BMENOC0321
Environmental Data
Total lifecycle Carbon footprint
202
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
32
Take-back
No
This product is part of the Modicon M580 range, an offer of Programmable Automation Controllers (PAC) and safety Programmable Logic Controllers (PLC) with built-in Ethernet. This communication module has 3 subnets with IP forwarding function. It is integrated with 3 Ethernet RJ45 connectors. Communication services are bandwidth management, FDR server, Modbus TCP I/O scanner and messaging, EtherNet/IP I/O scanner and messaging, embedded 4-port switch, RSTP support and IP forwarding. It is a communication module with a current consumption of 555mA, works with internal power supply. It is an IP20 rated product. It weighs 0.2kg. It is suitable for medium to large process applications. This product is certified by CE and UL. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This connection sub-base is compatible with BMEXBPxxx - Ethernet + X-bus rack. The benefits of Modicon M580 are reduce time to market, improve reliability and sustainability, improve productivity with high performance and increase operating profitability due to improved access to data.
Range of product | Modicon M580 |
---|---|
Product or component type | Communication module |
Product compatibility | BMEXBP... - Ethernet + X-bus rack |
---|---|
Supply | Internal power supply via rack |
Integrated connection type | 3 Ethernet, connector type: RJ45, transmission rate: 10/100/1000 Mbps, transmission mode: double shielded twisted pair |
Memory usage | Application saving Activating the advanced web server |
Transmission support medium | Ethernet backplane |
Communication service | Bandwidth management FDR server Modbus TCP I/O Scanner and Messaging Ethernet/IP I/O Scanner and Messaging Embedded 4-port switch RSTP support IP forwarding |
Web services | FactoryCast configurable |
Web server | Advanced |
Current consumption | 1800 mA at 3.3 V DC |
Local signalling | 1 LED (green) for processor running (RUN) 1 LED (red) for processor or system fault (ERR) 1 LED (green/red) for ETH MS (Ethernet port configuration status) 1 LED (green/red) for Eth NS (Ethernet network status) 1 LED (green/red) for Eth NS1 (Ethernet network status) 1 LED (green/red) for Eth NS2 (Ethernet network status) |
Net weight | 0.2 kg |
IP degree of protection | IP20 |
---|---|
Protective treatment | TC |
Ambient air temperature for operation | 0…60 °C |
Marking | CE |
Directives | 2014/35/EU - low voltage directive 2014/30/EU - electromagnetic compatibility |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.500 cm |
Package 1 Width | 11.200 cm |
Package 1 Length | 11.800 cm |
Package 1 Weight | 253.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 15 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.062 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
202
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Recyclability potential, in %
32
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.