Roll over image to zoom in





+ 3
BMENOS0300
Environmental Data
Total lifecycle Carbon footprint
165
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This product is part of the Modicon X80 range, a common platform of modules for Modicon M580 and M340 Programmable Automation Controllers (PAC). This network option switch has 3 ports. It is a network option switch with a rated supply voltage of 24V and a power consumption of 4.5W. This product is robust, high quality and based on the latest innovative technology. Integrated connections are EtherNet/IP for device network and service port. It is an IP20 rated product. It is suitable for medium to large process applications. This product is certified by CE, ABS, BV, GL, EAC, LR, DNV, RINA. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This switch module is compatible with BMEXBP backplane. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC).
Range of product | Modicon X80 |
---|---|
Product or component type | Switch module |
Product compatibility | BMEXBP... backplane |
[Us] rated supply voltage | 24 V for back plane |
---|---|
Power consumption in W | 3.3 W at 135 mA 25 °C 4.5 W at 185 mA 60 °C |
Number of port | 3 |
Integrated connection type | Ethernet/IP for device network Ethernet/IP for service port |
Communication port protocol | EtherNet/IP |
Local signalling | 1 LED (green) for module active (RUN) 1 LED (red) for module error (ERR) 1 LED (green/red) for module status (Mod Status) 1 LED (green/red) for network communication status (Net Status) |
Module format | Standard |
Marking | CE |
---|---|
Directives | 2014/35/EU - low voltage directive 2014/30/EU - electromagnetic compatibility |
IP degree of protection | IP20 |
Ambient air temperature for operation | 0…60 °C |
Ambient air temperature for storage | -40…85 °C |
Operating altitude | <= 2000 m |
Maximum altitude transport | 3000 m |
Overvoltage category | II |
Relative humidity | 95 % without condensation |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.500 cm |
Package 1 Width | 11.000 cm |
Package 1 Length | 11.500 cm |
Package 1 Weight | 257.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 15 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.137 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
165
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.